SUPERTRONIC®-330 C-PURö

cable for drag chains, halogen-free, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR sheathed cable, screened
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    core/core 1500 V
    core/screen 1000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Capacitance
    core/core 60 pF/m
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, extra fine wire,
    acc. to DIN VDE 0295 cl.6, col. 4,
    BS 6360 cl.6
  • Core insulation of PP
  • Core identification to DIN 47100
    coloured
  • Cores stranded in layers with
    optimal lay length
  • Wrapping over the outer layer
  • Braided screen of tinned Cu wires,
    coverage approx. 85%
  • Core wrapping with fleece
  • Outer sheath of special full-polyurethane
    compound type TMPU acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
    and acc. to UL Std.1581 tab.50227
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Low-adhesion
  • High flexibility at low temperatures
  • High abrasion resistance
  • Tear and cut-resistant
  • Notch resistant
  • Resistant to
    UV-radiation, Oxygen, Ozone, Hydrolysis,
    Oil
  • Partially resistant to
    Microbial attack, Hydraulic fluid, Coolant
    emulsion, Alkalis
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PUR outer sheath, flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
     
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Especially suited for drag chain installation in dry, moist and wet environments and outdoors with flexible movement and without tensile stress or forced movements. A highly flexible PVC control cable suitable for frequent and fast lifting and bending stresses in machines and tool building, robot systems and on constantly moving machine components. Long service lives guarantee reliable function and good cost efficiency. The dense screening assures interference-free transmission of all signals and impulses. An ideal interference-free control cable for the above applications. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49797

2 x 0,14

26

4,4

11,2

32,0

49798

3 x 0,14

26

4,5

14,1

35,0

49799

4 x 0,14

26

4,8

15,5

40,0

49800

5 x 0,14

26

5,0

18,3

45,0

49801

7 x 0,14

26

5,8

27,8

66,0

49802

10 x 0,14

26

6,7

39,3

86,0

49803

12 x 0,14

26

6,8

42,1

94,0

49804

14 x 0,14

26

7,1

45,3

102,0

49805

18 x 0,14

26

7,8

54,1

118,0

49806

24 x 0,14

26

8,8

66,3

149,0

49807

25 x 0,14

26

9,2

68,4

156,0

49808

2 x 0,25

24

4,8

14,9

38,0

49809

3 x 0,25

24

5,0

18,8

44,0

49810

4 x 0,25

24

5,3

21,3

51,0

49811

5 x 0,25

24

5,7

31,0

68,0

49812

7 x 0,25

24

6,6

39,6

82,0

49813

10 x 0,25

24

7,5

53,9

110,0

49814

12 x 0,25

24

7,7

59,1

124,0

49815

14 x 0,25

24

8,0

64,2

135,0

49816

18 x 0,25

24

8,8

78,4

150,0

49817

24 x 0,25

24

10,2

89,9

194,0

49818

25 x 0,25

24

10,7

101,0

204,0

49819

2 x 0,34

22

5,1

18,1

45,0

49820

3 x 0,34

22

5,3

28,7

60,0

49821

4 x 0,34

22

5,7

35,7

76,0

49822

5 x 0,34

22

6,1

39,1

82,0

49823

7 x 0,34

22

7,1

52,7

110,0

49824

10 x 0,34

22

8,1

67,4

148,0

49825

12 x 0,34

22

8,3

76,4

166,0

49826

14 x 0,34

22

8,7

85,5

185,0

49827

18 x 0,34

22

9,8

99,7

216,0

49828

24 x 0,34

22

11,3

147,1

291,0

49829

25 x 0,34

22

11,8

155,0

305,0