SUPERTRONIC® 310-PVC

special cable for drag chains, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC drag chain cable
    acc. to UL Style 2464
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of PVC
    class 43 acc. to UL Std.1581
  • Core identification to DIN 47100
    coloured
  • Cores stranded in layers with
    optimal lay length
  • Wrapping of fleece between the
    layers of stranding
  • Outer sheath of special PVC, oil resistant
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    and class 43 acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Low-adhesion
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Please observe applicable installation
    regulations for use in energy supply chains.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
A highly-flexible PVC control cable suitable for frequent and fast lifting and bending stresses in machines and tool building, robot systems and on constantly moving machine components. Long service lives guarantee reliable function and good cost efficiency. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations". Designed for machines intended for export, specifically USA and Canada.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49885

2 x 0,14

26

3,7

2,8

24,0

49886

3 x 0,14

26

3,9

4,1

26,0

49887

4 x 0,14

26

4,1

5,6

31,0

49888

5 x 0,14

26

4,5

7,0

36,0

49889

7 x 0,14

26

5,1

9,8

50,0

49890

10 x 0,14

26

5,8

14,0

65,0

49891

12 x 0,14

26

6,0

16,8

72,0

49892

14 x 0,14

26

6,2

19,6

78,0

49893

18 x 0,14

26

6,9

25,2

91,0

49894

24 x 0,14

26

7,8

33,6

120,0

49895

25 x 0,14

26

8,3

35,0

125,0

49896

2 x 0,25

24

4,0

5,0

29,0

49897

3 x 0,25

24

4,2

7,5

34,0

49898

4 x 0,25

24

4,5

10,0

40,0

49899

5 x 0,25

24

4,9

12,5

51,0

49900

7 x 0,25

24

5,6

17,5

65,0

49901

10 x 0,25

24

6,4

25,0

85,0

49902

12 x 0,25

24

6,6

30,1

97,0

49903

14 x 0,25

24

6,9

35,0

109,0

49904

18 x 0,25

24

7,6

45,0

132,0

49905

24 x 0,25

24

8,8

60,0

171,0

49906

25 x 0,25

24

9,4

62,5

178,0

49907

2 x 0,34

22

4,2

6,8

34,0

49908

3 x 0,34

22

4,4

10,2

43,0

49909

4 x 0,34

22

4,8

13,6

58,0

49910

5 x 0,34

22

5,1

17,0

65,0

49911

7 x 0,34

22

5,9

23,8

85,0

49912

10 x 0,34

22

6,8

34,0

117,0

49913

12 x 0,34

22

7,0

40,8

134,0

49914

14 x 0,34

22

7,4

47,6

152,0

49915

18 x 0,34

22

8,1

61,2

184,0

49916

24 x 0,34

22

9,6

81,5

242,0

49917

25 x 0,34

22

10,0

85,0

252,0