STK-F

Flat cable gland

Produktfoto
Note

Protection classification IP 65 with an additional O-ring on the external thread.

Description

STK-F

Description

Plastic flat cable gland.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

light grey

RAL 7035

Size

Metr.

Cable
thickness

from / to

mm

Cable
width

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904996

M25 x 1,5

3,0 - 8,0

9,0 - 21,0

11,0

32

50

o. r.

o. r.

o. r.

904997

M32 x 1,5

4,0 - 11,5

14,0 - 30,0

11,0

42

50

o. r.

o. r.

o. r.

905067

M40 x 1,5

4,0 - 11,5

14,0 - 30,0

11,0

42

20

o. r.

o. r.

o. r.

904998

M50 x 1,5

4,0 - 11,5

24,0 - 40,0

11,0

60

20

o. r.

o. r.

o. r.

905068

M63 x 1,5

5,0 - 12,0

34,0 - 50,0

11,0

65

5

o. r.

o. r.

o. r.