SOLARFLEX®-X H1Z2Z2-K

1500 V DC, EN 50618

Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
    max. temperature at conductor +120°C
  • Nominal voltage
    AC 1,0/1,0 kV
    DC 1,5/1,5 kV
  • Maximum permissible DC voltage
    1.8 kV
  • Test voltage
    AC 6,5 kV
  • Minimum bending radius
    fixed installation 5x cable Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • 1. Core insulation of special
        cross-linked compound
    2. Core insulation of special
         cross-linked compound
  • Sheath colour: see table below
Properties
  • Double-insulated
  • complies protection class II
  • UV-resistant
  • Ozone resistant

Tests

  • Halogen-free acc. to
    EN 50267, IEC 60754
  • Flame retardant to IEC 60332-1-2
  • Smoke density to IEC 61034
  • Weathering/UV-resistance acc. to
    EN 50289-4-17 Method A
  • Ozon resistance acc. to EN 50396
    Clause 8.1.3 Methode B

Approvals

  • EN 50618
    TÜV R60115689
Application
The SOLARFLEX®-X is used for cabling solar modules.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

713529

1 x 2,5

black

5,0

24,0

41,0

14

713544

1 x 2,5

blue

5,0

24,0

41,0

14

713543

1 x 2,5

red

5,0

24,0

41,0

14

713530

1 x 4

black

5,4

38,4

55,0

12

713546

1 x 4

blue

5,4

38,4

55,0

12

713545

1 x 4

red

5,4

38,4

55,0

12

713531

1 x 6

black

6,2

57,6

82,0

10

713570

1 x 6

blue

6,2

57,6

82,0

10

713569

1 x 6

red

6,2

57,6

82,0

10

713532

1 x 10

black

7,4

96,0

123,0

8

713572

1 x 10

blue

7,4

96,0

123,0

8

713571

1 x 10

red

7,4

96,0

123,0

8