PUR-C-PUR

screened, extrem conditions, halogen-free, meter marking, EMC-preferred type

Produktfoto
Technical data
  • Special PUR control cables, screened,
    adapted to DIN VDE 0250
  • Temperature range
    -40°C to +80°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    to 1 mm²  2000 V
    from 1,5 mm²  2500 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance  at 800 Hz
    core/core  approx. 150 pF/m
    core/screen  approx. 320 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PUR
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Core wrapping with foil
  • Tinned copper braided screen,
    approx. 85% coverage
  • PUR outer sheath
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Properties
  • High flexibility at low temperatures
  • High abrasion resistance
  • Break and cut resistant
  • Tear resistant
  • Halogen-free
  • Resistant to
    Oils and fats
    Coolant and chemicals
    Non-alcoholic fuels and kerosene
    Atmospheric influences
    UV-radiation
    Oxygene and ozone
    Microbes and rotting
    Sea and waste water
    Vibrations
    Acids and Lyes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (O)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
PUR-C-PUR screened cables are well suited as data transfer and connection cables for the machine and motor industries due to the good level of copper screening which blocks strong electrical disturbances.
This cable type has proven to be especially suited to use in extreme weather and environmental conditions due to its good thermal and chemical properties (Temperature range -40°C to +80°C). In addition to this it also possesses excellent mechanical properties, e. g. pressure resistance and good abrasive resistant qualities, all of which go to guarantee a long life.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22315

2 x 0,75

6,8

40,0

65,0

19

22316

3 G 0,75

7,2

52,0

80,0

19

22317

4 G 0,75

8,0

60,0

95,0

19

22318

5 G 0,75

8,6

71,0

126,0

19

22319

6 G 0,75

9,5

80,0

150,0

19

22339

2 x 1

7,2

50,0

80,0

18

22340

3 G 1

7,8

60,0

95,0

18

22341

4 G 1

8,4

71,0

106,0

18

22342

5 G 1

9,5

88,0

149,0

18

22364

2 x 1,5

8,6

63,0

101,0

16

22365

3 G 1,5

9,3

80,0

125,0

16

22366

4 G 1,5

10,1

97,0

150,0

16

22367

5 G 1,5

11,2

119,0

210,0

16

22385

2 x 2,5

10,4

96,0

142,0

14

22386

3 G 2,5

11,0

144,0

169,0

14

22387

4 G 2,5

12,2

148,0

225,0

14

22388

5 G 2,5

13,6

181,0

275,0

14