NSHXAFö 3 kV

halogen-free Special Rubber-Insulated Cable, short circuit up to 1000 V

Logo Image Logo Image
Produktfoto
Technical data
  • Special rubber core cable acc. to
    E DIN VDE 0250 part 606
  • Temperature range
    flexing -25°C to +70°C
    fixed installation -40°C to +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    U0/U 1,8/3 kV
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  2,1/3,6 kV
    - DC operation  2,7/5,4 kV
  • Test voltage
    6 kV
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 6x outer Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • EPR-insulation,
    compound type 3GI3 acc. to
    DIN VDE 0207 part 20
  • Outer casing:
    halogen-free polymer compound HM3
    acc. to DIN VDE 0207 part 24
  • Colour black
Properties
Tests
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2,
    DIN EN 60754-2, IEC 60754-2
    (previously DIN VDE 0482-267-2-2)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (equivalent DIN VDE 0472 part 816)
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Behaviour in fire acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Considered as being short circuit safe
    and  inherently earth-fault-proof are
    those operating materials and conducting
    assemblies where because of suitable
    measures and/or means applied, neither
    a short circuit nor a short to ground is to be
    expected under operating conditions which
    are in accordance with those specified for
    the intended application.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments. In switching units and distributors, they are considered to be short circuit and inherently earth proof to
1000 V.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

38517

1 x 1,5

5,9

14,4

62,0

16

38518

1 x 2,5

6,2

24,0

76,0

14

38519

1 x 4

6,8

38,0

95,0

12

38520

1 x 6

7,4

58,0

140,0

10

38521

1 x 10

8,7

96,0

190,0

8

38522

1 x 16

9,5

154,0

270,0

6

38523

1 x 25

11,9

240,0

410,0

4

38524

1 x 35

13,1

336,0

490,0

2

38525

1 x 50

14,5

480,0

650,0

1

38526

1 x 70

16,3

672,0

900,0

4

38527

1 x 95

19,2

912,0

1200,0

3/0

38528

1 x 120

21,0

1152,0

1450,0

4/0

38529

1 x 150

22,8

1440,0

1800,0

300 kcmil

38530

1 x 185

24,8

1776,0

2200,0

350 kcmil

38531

1 x 240

27,1

2304,0

2650,0

500 kcmil

38532

1 x 300

30,3

2880,0

3250,0

600 kcmil