NEO-flat

(N)GFLGÖU

Logo Image
Produktfoto
Technical data
  • Special Neoprene-flat cable adapted
    to DIN VDE 0250-809
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    10x cable thickness
  • Radiation resistance
    up to 50x106 cJ/kg (up to 50 Mrad)
Cable structure
  • Copper conductor bare or tinned to
    DIN VDE 0295, BS 6360, IEC 60228
  • Conductor construcktion:
    35-120 mm² class 5: fine wire
    1,5-25 mm² class 6 col.4: extra fine wire
  • Special rubber core insulation
  • Core identification to DIN VDE 0293
    - up to 5 cores coloured
    - from 7 cores, black with continuous
       white numbering
  • Cores laying parallel
  • GN-YE conductor
  • Outer sheath of special rubber
    5GM3, to DIN VDE 0207-21
  • Sheath colour: black
Properties
  • Special rubber outer sheath, cold-resistant
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • Extremely small bending radius
  • High flexibility
  • Minimum waste of space
  • Packeting possibility
  • Outdoor application
Tests
  • Behaviour in fire
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
  • Part no. 28007 and 28013 (6x4).
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Neoprene type of flat cables are used mainly as trailing cable for crane installations, floor conveyer systems and shelf control units. These cables are also available for export with UL-approval on request.
Installation notes
Cables reels with flat cables must be transported in standing position on the flange. A bending flexibility can be achieved on a plane surface. For this purpose, the corresponding fitting instructions should be followed.
  • Put the cable trolly on the guiding rail or upon carrier beam and push them together at the starting point. The distance between the bedding surface of two cable trollys must be wider than the double thickness of a cable-packet.
  • During the packeting performance, it must be started with the smaller cross section which lays on the bedding surface and will be builded successively so that the biggest cross section is laying on the top.
  • Further, be careful of a symmetrical load distribution.
  • In case of multicore flat cables with small cross section, smaller than 2,5 mm², is very critical due to its low tensile stress. In such case, you should add 10% reserve wire for calculation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer
dimension

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

28001

4 G 1,5

5,9 x 16,2

58,0

234,0

16

28002

5 G 1,5

5,9 x 23,7

72,0

304,0

16

28003

7 G 1,5

5,9 x 30,5

101,0

391,0

16

28004

8 G 1,5

5,9 x 34,0

115,0

441,0

16

28005

10 G 1,5

5,9 x 43,5

144,0

460,0

16

28006

12 G 1,5

6,5 x 50,4

173,0

646,0

16

28007

24 G 1,5

(6 x 4)

13,0 x 56,0

346,0

1290,0

16

28008

4 G 2,5

7,2 x 19,6

96,0

316,0

14

28009

5 G 2,5

7,2 x 27,8

120,0

391,0

14

28010

7 G 2,5

7,2 x 36,1

168,0

533,0

14

28011

8 G 2,5

7,2 x 40,2

192,0

602,0

14

28012

12 G 2,5

7,8 x 59,4

288,0

890,0

14

28013

24 G 2,5

(6 x 4)

15,5 x 66,8

576,0

1480,0

14

28014

4 G 4

8,8 x 24,2

154,0

506,0

12

28015

5 G 4

8,8 x 33,4

192,0

621,0

12

28016

7 G 4

8,8 x 42,5

269,0

851,0

12

28017

4 G 6

9,6 x 27,4

230,0

661,0

10

28018

5 G 6

9,6 x 37,4

288,0

740,0

10

28019

7 G 6

9,6 x 47,2

403,0

1004,0

10

28020

4 G 10

10,4 x 30,8

384,0

1027,0

8

28021

5 G 10

10,4 x 41,6

480,0

1171,0

8

28022

4 G 16

11,6 x 35,6

614,0

1430,0

6

28023

5 G 16

12,2 x 48,2

768,0

1590,0

6

28024

4 G 25

14,1 x 45,8

960,0

1890,0

4

28025

5 G 25

14,7 x 58,3

1200,0

2215,0

4

28026

7 G 25

15,3 x 78,7

1680,0

3000,0

4

28027

4 G 35

15,8 x 50,8

1344,0

2460,0

2

28028

5 G 35

16,4 x 64,4

1680,0

2880,0

2

28029

7 G 35

16,4 x 86,4

2352,0

4100,0

2

28030

4 G 50

18,6 x 60,2

1920,0

3385,0

1

28031

4 G 70

21,0 x 68,0

2688,0

4480,0

2/0

28032

4 G 95

24,1 x 78,6

3648,0

5990,0

3/0

28033

4 G 120

25,5 x 84,2

4608,0

7240,0

4/0