NA2XY

power cable, 0,6/1 kV, VDE approved, current-carrying capacity

Logo Image
Produktfoto
Technical data
  • Power and control cable to
    DIN VDE 0276 Part 603,
    HD 603 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible conductor operating
    temperature
    +90°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +250°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    30 N/mm²
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Power and control cable to
    DIN VDE 0276 Part 603,
    HD 603 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible conductor operating
    temperature
    +90°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +250°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    30 N/mm²
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
Cable structure
  • Aluminium conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type DIX3 to HD 603 S1
  • Core identification to
    DIN VDE 0293-308, 0276 part 603
  • Cores stranded in concentric layers
  • Outer sheath of PVC
    compound type DMV6/DMP2
    to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    - Single-phase systems
       both outer conductors insulated 1,4 kV
    - Single-phase systems
       one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    se = sectional conductor, single-wire
  • J-version = with GN-YE conductor
    O-version = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Power distribution cables for use in underground, in water, outdoors, in concrete, indoors, in cable ducts, for power stations, industrial applications and switching systems, as well as in local networks if no mechanical damage is expected. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PVC insulated power distribution cables.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Alu weight

kg / km

Weight

app. kg / km

J type

Part no.

AWG-No.

O type

Part no.

AWG-No.

1 x 16

re

11,5

47,0

98,0

33113

6

-

33125

6

-
1 x 25

re

12,5

73,0

150,0

33114

4

-

33126

4

-
1 x 35

re

13,5

102,0

241,0

33115

2

-

33127

2

-
1 x 50

rm

15,5

145,0

357,0

33116

1

-

33128

1

-
1 x 70

rm

17,0

203,0

409,0

33117

2/0

-

33129

2/0

-
1 x 95

rm

19,0

276,0

570,0

33118

3/0

-

33130

3/0

-
1 x 120

rm

20,5

348,0

590,0

33119

4/0

-

33131

4/0

-
1 x 150

rm

23,0

435,0

804,0

33120

300 kcmil

-

33132

300 kcmil

-
1 x 185

rm

25,5

537,0

978,0

33121

350 kcmil

-

33133

350 kcmil

-
1 x 240

rm

28,5

696,0

1253,0

33122

500 kcmil

-

33134

500 kcmil

-
1 x 300

rm

30,0

870,0

1394,0

33123

600 kcmil

-

33135

600 kcmil

-
1 x 400

rm

34,0

1160,0

1890,0

33124

750 kcmil

-

33136

750 kcmil

-
4 x 16

re

21,5

186,0

750,0

33137

6

-

33147

6

-
4 x 25

re

26,0

290,0

950,0

33138

4

-

33148

4

-
4 x 35

re

27,5

406,0

1120,0

33139

2

-

33149

2

-
4 x 50

se

30,0

580,0

1251,0

33140

1

-

33150

1

-
4 x 70

se

34,0

812,0

1548,0

33141

2/0

-

33151

2/0

-
4 x 95

se

39,0

1102,0

2030,0

33142

3/0

-

33152

3/0

-
4 x 120

se

42,5

1392,0

2400,0

33143

4/0

-

33153

4/0

-
4 x 150

se

47,5

1740,0

3030,0

33144

300 kcmil

-

33154

300 kcmil

-
4 x 185

se

52,0

2146,0

3650,0

33145

350 kcmil

-

33155

350 kcmil

-
4 x 240

se

58,0

2784,0

4800,0

33146

500 kcmil

-

33156

500 kcmil

-