N2XSEH 3 x ... 6/10kV

XLPE-insulated, screened, halogen-free

Logo Image
Produktfoto
Technical data
  • Three core XLPE-insulated
    power cables to DIN VDE 0276
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    core +250°C
    screen + 350°C
    (short circuit duration max. 5 s)
  • Nominal voltages
    U0/U 6/10 kV
  • Operating voltages
    max. 12 kV
  • Test voltages
    15 kV
  • Test voltages d.c.
    48 kV
  • Minimum bending radius
    15x cable Ø
  • Tests
    acc. to DIN VDE 0276 and IEC 60502
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked
    Polyethylene (XLPE)
  • Outer extrusion of semi-conducting coating
    spliced with the XLPE-insulation
  • Conductive wrapping
  • Screen: Braiding of copper wires with one
    or two tapes applied helically
  • 3 cores stranded
  • Extruded sheath over three cores
  • outer sheath halogen-free
  • Sheath colour: black
  • LS0H = Low Smoke Zero Halogen
Properties
  • Halogen-free, no liberation of
    corrosive or toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation.
Tests
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Note
  • rm = round conductor, multi wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Suitable for installation in indoors and in cable ducts, outdoors as well as for laying on racks for industrial and switching systems and power plants. Limited use when buried in the earth if the outer sheath could be damaged by high mechanical stress. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Insulation
thickness

mm

Screen
cross-sec.

mm²

Sheath
thickness

Nominal value

mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

38041

3 x 50

rm / 16

3,4

16

2,5

50,0

1670,0

3800,0

1

38042

3 x 70

rm / 16

3,4

16

2,5

54,0

2250,0

4650,0

2/0

38043

3 x 95

rm / 16

3,4

16

2,5

58,0

2995,0

5700,0

3/0

38044

3 x 120

rm / 16

3,4

16

2,5

61,0

3715,0

6800,0

4/0

38045

3 x 150

rm / 25

3,4

25

2,5

65,0

4635,0

7900,0

300 kcmil

38046

3 x 185

rm / 25

3,4

25

2,5

68,0

5645,0

9350,0

350 kcmil

38047

3 x 240

rm / 25

3,4

25

2,5

74,0

7274,0

11450,0

500 kcmil