(N)YM(St)-J PVC-sheathed cable

screened

Produktfoto
Technical data
  • screened PVC-sheathed cable
    adapted to DIN VDE 0250-204
  • Temperature range
    flexing +5°C to +70°C
    fixed installation -40°C to +70°C
  • Permissible working temperature
    at the conductor +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage 2000 V
  • Minimum bending radius
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor,
    single-wire or multi-wire,
    to DIN VDE 0295 cl.1 or cl.2,
    BS 6360 cl.1 or cl.2 and
    IEC 60228 cl.1 or cl.2
  • Core insualtion of PVC
    compound type TI1 to
    DIN VDE 0207-363-3/DIN EN 50363-3
  • Core identification to
    DIN VDE 0293-308
  • Cores stranded in layers with
    optimal lay length
  • Solid copper drain-wire, tinned
  • Coated aluminium foil screening
  • Outer sheath of PVC
    compound type TM1 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7035)
Properties
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • Also availabel in an halogen-free version
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These installation cables are made for an effective range of electromagnetic interference alternating fields by a static screen. This screening is specially used for the installation in computer sector, hospitals or industry measuring observation points with measuring instruments which are sensitive to interferences. These cables are also ideal for installations in the living rooms of those peoples who are extreme sensitive to radiation. The cable is suitable for laying on, in and under plaster in dry and damp places as well as in concrete and masonry (a direct laying in shaked or stamped concrete is excluded). Outdoor laying only is possible if the cable is not exposed to direct sunlight or if the cable is layed in cable conduits. Use in dangerous areas is not allowed.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Drain-
wire

mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

43050

3 G 1,5

re

1,5

10,5

51,0

154,0

16

43051

4 G 1,5

re

1,5

11,5

63,0

184,0

16

43052

5 G 1,5

re

1,5

12,0

80,0

208,0

16

43053

7 G 1,5

re

1,5

13,0

106,0

250,0

16

43054

3 G 2,5

re

1,5

12,0

80,0

217,0

14

43055

4 G 2,5

re

1,5

13,0

104,0

256,0

14

43056

5 G 2,5

re

1,5

13,5

128,0

280,0

14

43057

3 G 4

re

1,5

13,5

123,0

228,0

12

43058

4 G 4

re

1,5

14,5

159,0

359,0

12

43059

5 G 4

re

1,5

16,5

200,0

440,0

12

43060

3 G 6

re

1,5

15,0

187,0

378,0

10

43061

4 G 6

re

1,5

16,5

235,0

477,0

10

43062

5 G 6

re

1,5

17,5

293,0

565,0

10

43063

5 G 10

re

1,5

21,5

485,0

840,0

8

43064

5 G 16

rm

2,5

26,0

773,0

1353,0

6

43065

5 G 25

rm

2,5

31,5

1205,0

2017,0

4