MULTISPEED® 500-C-TPE

safety against high bending in drag chain systems, low torsion, halogen-free, meter marking, EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Inner sheath of special-TPE , extruded as filler
    with pressure, natural colour
  • Screen of Cu braid tinned,
    coverage 85% max., with optimal pitch
  • Fleece separator, ensure good dismantling
    ability
  • Outer sheath of special-TPE-O
    extruded as filler with pressure
  • Sheath colour: ocean blue (RAL 5020)
  • With meter marking
  • TPE: The selected tinned copper wire
    conductor permits the installation in
    aggressive environments as well as hydrogen
    sulfide, ammonia and sulfur dioxide
Properties
  • Microbe-resistance - TPE
  • High property of alternating bending strength
  • Long life durabilitys due to low
    friction-resistance
  • High tensile strength, abrasion- and impact
    resistance at low temperature
  • Low adhesion, oil resistence
  • Tear resistance
  • Better chemical resistance
  • UV and ozone resistance
  • Reduced Ø, results low weight of moving
    materials
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTISPEED® 500-TPE
Application
For permanent application in drag chains for long distances, high and low speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24236

2 x 0,5

6,5

30,0

85,0

20

24237

3 G 0,5

6,7

36,0

99,0

20

24238

4 G 0,5

7,2

42,0

107,0

20

24239

5 G 0,5

7,6

48,0

140,0

20

24240

7 G 0,5

11,4

64,0

176,0

20

24241

10 G 0,5

11,4

80,0

204,0

20

24242

12 G 0,5

12,4

105,0

261,0

20

24243

18 G 0,5

14,7

137,0

360,0

20

24244

25 G 0,5

17,1

320,0

530,0

20

24245

2 x 0,75

7,0

40,0

97,0

19

24246

3 G 0,75

7,3

48,0

110,0

19

24247

4 G 0,75

7,8

55,0

139,0

19

24248

5 G 0,75

8,3

66,0

160,0

19

24249

7 G 0,75

12,7

85,0

219,0

19

24250

12 G 0,75

13,7

135,0

307,0

19

24251

18 G 0,75

17,1

190,0

490,0

19

24252

25 G 0,75

19,5

275,0

640,0

19

24253

2 x 1

7,3

50,0

115,0

18

24254

3 G 1

7,6

59,0

131,0

18

24255

4 G 1

8,1

70,0

160,0

18

24256

5 G 1

8,9

84,0

195,0

18

24257

7 G 1

13,6

106,0

247,0

18

24258

12 G 1

14,8

174,0

411,0

18

24259

18 G 1

18,4

240,0

547,0

18

24260

25 G 1

21,0

332,0

754,0

18

24261

3 G 1,5

8,4

75,0

160,0

16

24262

4 G 1,5

9,2

90,0

194,0

16

24263

5 G 1,5

10,2

108,0

220,0

16

24264

7 G 1,5

15,7

157,0

294,0

16

24265

12 G 1,5

17,4

240,0

490,0

16

24266

18 G 1,5

21,3

355,0

704,0

16

24267

25 G 1,5

24,3

448,0

930,0

16

24268

4 G 2,5

11,2

134,0

260,0

14

24269

5 G 2,5

12,2

175,0

330,0

14

24270

7 G 2,5

19,5

229,0

406,0

14

24271

12 G 2,5

21,7

390,0

990,0

14

24272

4 G 4

13,6

194,0

355,0

12