FLEV-S outdoor termination for shrinking

outdoor termination, shrinking type

Produktfoto
Properties
  • Safe field effect

  • Simple assembly

  • Wider application range

  • Excellent external layer behaviour

  • Unlimited conductivity

  • Immediately operational

Note

An additional earthing kit is required for cables with copper sheath.

Description

FLEV-S

Description
Outside end seals for all single-conductor and three-conductor medium voltage plastic cables with layers and screen designs up to 18/30(36)kV.
Downloads
Data sheet

3-core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94443

FLEV-S12/3

6/10kV

10,0 - 25,0

1

o. r.

o. r.

o. r.

93371

FLEV-S12/3

6/10kV

25,0 - 95,0

1

o. r.

o. r.

o. r.

93372

FLEV-S12/3

6/10kV

95,0 - 240,0

1

o. r.

o. r.

o. r.

93373

FLEV-S12/3

6/10kV

150,0 - 400,0

1

o. r.

o. r.

o. r.

94444

FLEV-S24/3

12/20kV

10,0 - 35,0

1

o. r.

o. r.

o. r.

94445

FLEV-S24/3

12/20kV

25,0 - 95,0

1

o. r.

o. r.

o. r.

94446

FLEV-S24/3

12/20kV

70,0 - 240,0

1

o. r.

o. r.

o. r.

94447

FLEV-S24/3

12/20kV

120,0 - 300,0

1

o. r.

o. r.

o. r.