KW

Plastic helix

Produktfoto
Note

Other materials or colours on request.

Description
KW plastic helix
Description

Plastic helix made of polyethylene.

Protects wiring harnesses, wires and lines.

Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and wires.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

Part no.

Size

Colour

Bundle Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

91000

6

transparent

5,0 - 20,0

25

o. r.

o. r.

o. r.

91001

6

black

5,0 - 20,0

25

o. r.

o. r.

o. r.

96659

6

yellow

5,0 - 20,0

25

o. r.

o. r.

o. r.

96891

6

orange

5,0 - 20,0

25

o. r.

o. r.

o. r.

91002

12

transparent

12,0 - 40,0

25

o. r.

o. r.

o. r.

91003

12

black

12,0 - 40,0

25

o. r.

o. r.

o. r.

96658

12

yellow

10,0 - 40,0

25

o. r.

o. r.

o. r.

97042

12

orange

10,0 - 40,0

25

o. r.

o. r.

o. r.

96300

22

transparent

20,0 - 150,0

25

o. r.

o. r.

o. r.

96299

22

black

20,0 - 150,0

25

o. r.

o. r.

o. r.