JZ-HF-FCY

high flexible, cable for drag chains, oil resistant, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC drag chain cable, extreme
    flexibility acc. to UL/CSA AWM I/II A/B
    Style 2570
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    VDE U0/U 300/500 V
    UL/CSA 1000 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductors, to
    DIN VDE 0295 cl.5, BS 6360 cl.5
    and IEC 60228 cl.5
  • Core insulation of special PVC
    acc. to UL Std.1581
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Separating foil over each layer
  • Construction with Cu-screening, tinned,
    approx. 85%
  • Minimum coverage 85%
  • Outer sheath of special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • low adhesion
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analouge type:
    JZ-602 RC
    MULTISPEED
    ® 500-PVC UL/CSA
Application
UL/CSA approved, highly flexible, screened PVC drag-chain cable for laying in dry, damp and wet rooms, with free movement and without tensile load or forced movements, suitable for frequent lifting and bending stresses in the sector of machine manufacture and tool making. Thanks to the high level of shielding density, a fault-free transmission of signals or impulses is ensured. The ideal control line, offering protection against interference, for the above applications. Of interest for those machinery manufacturers, who are export orientated. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

12908

2 x 0,5

20

6,0

35,0

46,0

12909

3 G 0,5

20

6,3

42,0

56,0

12910

4 G 0,5

20

6,8

47,0

64,0

12911

5 G 0,5

20

7,4

56,0

77,0

12912

7 G 0,5

20

8,5

69,0

104,0

12913

12 G 0,5

20

10,1

108,0

158,0

12914

18 G 0,5

20

11,7

145,0

229,0

12915

25 G 0,5

20

14,0

240,0

320,0

12916

2 x 0,75

19

6,4

40,0

59,0

12917

3 G 0,75

19

6,8

52,0

68,0

12918

4 G 0,75

19

7,3

60,0

82,0

12919

5 G 0,75

19

7,9

71,0

101,0

12920

7 G 0,75

19

9,2

91,0

150,0

12921

12 G 0,75

19

11,0

142,0

212,0

12922

18 G 0,75

19

13,0

212,0

305,0

12923

25 G 0,75

19

15,8

281,0

430,0

12924

2 x 1

18

6,8

50,0

71,0

12925

3 G 1

18

7,2

60,0

90,0

12926

4 G 1

18

7,8

71,0

114,0

12927

5 G 1

18

8,4

88,0

136,0

12928

7 G 1

18

9,8

111,0

169,0

12929

12 G 1

18

12,0

184,0

270,0

12930

18 G 1

18

14,2

260,0

385,0

12931

25 G 1

18

16,8

349,0

530,0

12932

2 x 1,5

16

7,3

63,0

88,0

12933

3 G 1,5

16

7,7

80,0

104,0

12934

4 G 1,5

16

8,4

97,0

136,0

12935

5 G 1,5

16

9,1

119,0

170,0

12936

7 G 1,5

16

10,7

147,0

221,0

12937

12 G 1,5

16

13,0

267,0

348,0

12938

18 G 1,5

16

15,5

374,0

489,0

12939

25 G 1,5

16

18,7

526,0

710,0

12940

3 G 2,5

14

9,1

144,0

177,0

12941

4 G 2,5

14

9,9

148,0

204,0

12942

7 G 2,5

14

13,0

255,0

340,0

12943

4 G 4

12

11,2

230,0

310,0