JZ-603-CY

Multi approval control cable, oil resistant, Cu-screened,
EMC-preferred, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC control cable with
    oil resistant outer sheath to
    DIN VDE 0285-525-2-51,
    DIN EN 50525-2-51 and to
    UL Style 2587
  • Temperature range
    HAR
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
    UL/CSA
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    HAR U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductor to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43 acc. to UL Std.1581
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • PVC based inner sheath
  • Tinned copper braiding screening,
    85% coverage
  • Outer sheath of special PVC, oil resistant
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    and class 43 acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
    UL 1581 part 50.182
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-603
Application
UL-CSA-HAR approved cables offer any company exporting anywhere in the world, primarily designed for exporters, used in machine tools, control systems, assembly lines and other industrial equipment. These cables are suitable for flexible use for medium mechanical stresses with free movements in dry, moist and wet rooms but not for open air.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83709

2 x 0,5

20

8,0

41,0

90,0

83720

3 G 0,5

20

8,3

45,0

105,0

83721

4 G 0,5

20

8,9

54,0

123,0

83722

5 G 0,5

20

9,7

66,0

147,0

83723

7 G 0,5

20

11,2

79,0

195,0

83724

12 G 0,5

20

13,6

137,0

276,0

83725

18 G 0,5

20

15,4

156,0

418,0

83726

25 G 0,5

20

18,6

250,0

504,0

83727

34 G 0,5

20

20,8

316,0

632,0

83728

41 G 0,5

20

22,6

348,0

750,0

83729

50 G 0,5

20

24,8

407,0

968,0

83730

61 G 0,5

20

26,0

520,0

1068,0

83710

2 x 0,75

19

8,3

46,0

101,0

83731

3 G 0,75

19

8,6

57,0

127,0

83732

4 G 0,75

19

9,4

63,0

155,0

83733

5 G 0,75

19

10,1

76,0

180,0

83734

7 G 0,75

19

11,9

100,0

225,0

83735

12 G 0,75

19

14,2

175,0

326,0

83736

18 G 0,75

19

16,6

240,0

457,0

83737

25 G 0,75

19

20,0

306,0

635,0

83738

34 G 0,75

19

22,4

346,0

805,0

83739

41 G 0,75

19

24,0

403,0

908,0

83740

50 G 0,75

19

26,2

470,0

1155,0

83741

61 G 0,75

19

30,0

550,0

1400,0

83711

2 x 1

18

8,6

54,0

113,0

83742

3 G 1

18

9,2

64,0

144,0

83743

4 G 1

18

9,8

76,0

178,0

83744

5 G 1

18

10,7

89,0

205,0

83745

7 G 1

18

12,5

114,0

263,0

83746

12 G 1

18

15,1

186,0

424,0

83747

18 G 1

18

17,3

284,0

560,0

83748

25 G 1

18

21,1

387,0

760,0

83749

34 G 1

18

23,5

500,0

945,0

83750

41 G 1

18

25,5

578,0

1151,0

83751

50 G 1

18

27,6

681,0

1300,0

83752

61 G 1

18

32,4

710,0

1500,0

83712

2 x 1,5

16

9,6

64,0

144,0

83753

3 G 1,5

16

10,1

82,0

160,0

83754

4 G 1,5

16

11,0

99,0

210,0

83755

5 G 1,5

16

12,3

123,0

240,0

83756

7 G 1,5

16

14,2

148,0

305,0

83757

12 G 1,5

16

17,1

274,0

482,0

83758

18 G 1,5

16

20,0

386,0

611,0

83759

25 G 1,5

16

24,0

531,0

950,0

83760

34 G 1,5

16

27,1

671,0

1200,0

83761

41 G 1,5

16

29,7

840,0

1400,0

83762

50 G 1,5

16

31,8

997,0

1665,0

83763

61 G 1,5

16

34,6

1120,0

1852,0

83713

2 x 2,5

14

11,4

110,0

189,0

83764

3 G 2,5

14

12,0

148,0

244,0

83765

4 G 2,5

14

13,4

169,0

296,0

83766

5 G 2,5

14

14,6

220,0

367,0

83767

7 G 2,5

14

17,2

284,0

478,0

83768

12 G 2,5

14

21,2

470,0

622,0

83769

18 G 2,5

14

24,8

572,0

1010,0

83770

25 G 2,5

14

29,8

740,0

1375,0

83771

34 G 2,5

14

33,4

1179,0

1893,0

83772

50 G 2,5

14

39,0

1660,0

2666,0

83773

61 G 2,5

14

41,0

1992,0

3077,0