HELUTHERM® 145

300 V, flexible single core, cross-linked, halogen-free

Logo Image Logo Image
Produktfoto
Technical data
  • Halogen free single cores with increased
    heat resistance acc. to
    UL Style 3376 (AWG 24 - AWG 16)
    UL Style 3578 (AWG 14 - AWG 10)
    CSA-Std. C22.2 No.210
  • Temperature range
    flexing -35°C to +120°C
    fixed installation -55°C to +145°C
    UL/CSA
    flexing -35°C to +105°C
    fixed installation -55°C to +105°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    flexing 12,5x core Ø
    fixed installation 4x core Ø
  • Caloric load values
    see "Technical Information"
  • Power ratings table
    see "Technical Information"
  • Approval
    Germanischer Lloyd
Cable structure
  • Tinned Cu wires, acc. to AWG-sizes
  • Conductor construction:
    AWG 24 to AWG 14 = 19-wires
    AWG 12 = 65-wires
    AWG 10 = 105-wires
  • Core insulation of cross-linked
    polyolefin-copolymer
  • Core identification, see table below
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Properties
  • Halogen-free
  • Lower propagation of fire
  • Low development of smoke and fumes
  • Good abrasion and notch resistance
  • Good resistance to oils and weathering
  • Resistant to UV radiation and ozone
  • Resistant to soldering temperatures
  • Thermal class B
  • Resistant to melting, even when in contact
    with a soldering iron at temperatures of
    between 300°C and 380°C, because of the
    cross-linking for the insulation material
  • Due to the high temperature profile the
    cross section of conductor can under
    certain circumstances be reduced, hereby
    enabling a saving in space requirement
    and weight
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Application
These temperature resistant single core cables are used for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in equipment and plant and machinery, suitable for installation on, in and beneath plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. These cables are not approved for direct routing on racks, gutters or tanks. These halogen-free single core cables are characterised by their amazingly hight long-time resistance to temperature and feature among the leading halogen-free. Flame resistant products in the world.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

GN-YE

BU

BN

RD

WH

GY

VT

YE

PK

GN

OG

BEIGE

2-col.

Part no.

61817

61816

61818

61819

61820

61821

61822

61823

61824

59339

61826

61825

61828

61829

24

1,5

2,3

4,0

Part no.

61831

61830

61832

61833

61834

61835

61836

61837

61838

61841

61840

61839

61842

61843

22

1,6

3,2

6,0

Part no.

61845

61844

61846

61847

61848

61849

61850

61851

61852

61855

61854

61853

61856

61857

20

1,9

5,0

9,0

Part no.

61859

61858

61860

61861

61862

61863

61864

61865

61866

61869

61868

61867

61870

61871

18

2,1

7,9

12,0

Part no.

61873

61872

61874

61875

61876

61877

61878

61879

61880

61883

61882

61881

61884

61885

16

2,4

12,6

16,0

Part no.

61887

61886

61888

61889

61890

61891

61892

61893

61894

61897

61896

61895

61898

61899

14

3,5

20,7

27,0

Part no.

61901

61900

61902

61903

61904

61905

61906

61907

61908

61911

61910

61909

61912

61913

12

4,2

33,0

36,0

Part no.

61915

61914

61916

61917

61918

61919

61920

61921

61922

61925

61924

61923

61926

61927

10

4,8

51,6

58,0