Industrial Ethernet

HELUKAT® INDUSTRIAL ETHERNET SF/FTP 4x2xAWG26/7 PUR Cat.6A

Logo Image
Produktfoto
Ind.Ethernet SF/FTP 4x2xAWG26/7 Cat.6A  Part no. 805548
content quantity per sales unit of measure
100.00
Constructive structure
Inner conductor diameter
0.55  mm
Core insulation
Foam-skin-PE
Core colours
wh/bu, wh/og, wh/gn, wh/bn
Stranding element
Double conductor
Screen over stranding element
Al-Foil
Outer sheath material
PUR
Outer sheath colour
Green similar to RAL 6018
Cable external diameter
7.8  mm
Weight
64.00  kg/km
Copper value
34.00  kg/km
Electrical properties
Characteristic impedance
100.00  ohm
Tolerance 1 to characteristic impedance
+ - 15 ohm at 1 to 100 MHz
Tolerance 2 to characteristic impedance
+- 20 Ohm at 101 to 500 MHz
Conductor resistance
140.00  Ohm/km max.
Insulation resistance
5.00  Gohm/km
Mutual capacitance
50.00  pF/m nom.
Test voltage
0.70  kilovolt
Loop resistance
280.00  Ohm/km max.
EMC version
yes
Mechanical properties
bending radius, repeated
117.00  mm
Thermal properties
Operating temperature range min.
-10.00  degrees Celsius
Operating temperature range max.
70.00  degrees Celsius
Other Properties
UL Style
yes
Applicable UL standards
CMX 75°C (shielded) or AWM 21576 1000V
CSA standard
yes
Acc. to ISO/IEC 11801
yes
Acc. to EN 50173
yes
Acc. to EIA/TIA 568-A
yes
Halogen-free acc. to 60754-1
yes
Caloric load
1.35  MJ/m
Cable structure
SF/FTP 4x2xAWG26/7 PUR
Description

Industrial Ethernet HELUKAT® 500S SF/FTP PUR UL CMX drag chain Cat.6A

Value Table

Frequency

(MHz)

10

16

62,5

100

300

500

Attentuation

(db/10m)

0,9

1,1

2,3

2,9

5,1

6,8

Next

(db)

60,3

57,2 48,4 45,3 38,1 34,8
Application

HELUKAT® 500S trailing cable Category 6A is designed for use in cable carriers and the recurring loads caused by moving machine components. It provides excellent transmission characteristics under extremely difficult conditions.

Details
Acc. IEC 61156-6 category 6A, flame retardent acc. IEC 60332-1-2, UL 1581, Sec. 1080 (VW-1) and Sec. 1060 (FT-1), CMX 75°C
Downloads
Product Sheet