Modular system RJ45

HELUKAT® CONNECTING SYSTEMS® Modular-System RJ45 Categorie 6

Logo Image
Produktfoto
Description

Category 6a jack for modular system

Description

Modular connector system category 6EA 500 MHz (10 GBit) and Category 6/ Class E 250MHz (1 Gbit)

Application
As floor distributor in applications of digital and analog image, data and voice transmission.
Details

Modular system components:

802377: up to 500 MHz (10 GBit Ethernet) according Category 6EA EIA/TIA 568-B.2-10, IEC 60603-7-51, ISO/IEC 11801 (Amendment 1 2008-4), ISO/IEC TR-24750 and EN 55022 (EMV)

802916: up to 250 MHz (GBit Ethernet) according Category 6 EIA/TIA 568-C.2 (2009-08), ISO/IEC 11801 (Amendment AMD2, 2009-04), EN 50173-1 (2007-12) and EN 55022 (EMV)

The system consists of socket (jack with dust protection and integrated strain relief) panel with a maximum of 24 ports; data socket (max. 3x) either UP or AP.

Areas of application
Connection Technics Office
Downloads
Product Sheet

Part no.

Designation

802377

Keystone Jack Kat.6EA 500MHz für Keystonesystems HELUKAT

802985

UP-Dose leer 1-Port leer RAL 9010 für Modularsystem HELUKAT

802378

UP-Dose leer 2-Port leer RAL 9010 für Modularsystem HELUKAT

802916

Keystone Jack Kat.6/ Klasse E 250MHz für Keystonesystems HELUKAT

802986

UP-Dose leer 3-Port leer RAL 9010 für Modularsystem HELUKAT

802988

Floor tank frame set 3x3-port empty for Keystone System HELUKAT

804286

Dust Protection black for Keystonesystems HELUKAT

802990

Dust Protection grey for Keystonesystems HELUKAT

802376

Patchpanel leer 19 1HE für Keystonesystem HELUKAT

802987

Floor tank frame set 2x3-port empty for Keystone System HELUKAT