H07V-R

PVC-single cores, multi wire, VDE 0281 approved

Logo Image Logo Image
Produktfoto
Technical data
  • PVC single cores to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31 and IEC 60227-3
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    U0/U 450/750 V
  • Test voltage
    2500 V
  • Insulation resistance
    min. 10 MOhm x km
  • Minimum bending radius
    fixed installation
    core Ø ≤ 8 mm: 4x core Ø
    core Ø > 8-1 2 mm: 5x core Ø
    core Ø > 12 mm: 6x core Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI1 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and IEC 60227-3
  • Core identification: see table below
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • The following colours are recommended
    (only single colour): black, white, blue, grey,
    brown, red, orange, turquoise, violet and
    pink. Two-coloured combinations are not
    allowed, with exceptions of green-yellow.
  • Colours yellow, green, transparent only in
    (H)07V-K available.
  • Two-coloured combination is only
    permitted for (H)07V-K.
Application
These single cores are suitable for laying in tubes, under and surface mounting of plasters and also in closed installation conduits. These are not allowed to install for direct laying on cable trays, channels or tanks. These types are permitted for the inner wiring of equipment, distributor and switchboards and also for protective laying to the lightings with a nominal voltage up to 1000 V alternating current or up to 750 V direct current against earth.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

H07V-R

Cross-
sec.

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

black

Green-yellow

blue

brown

red

white

grey

violet

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

approx. RAL

9005

-

5015

8003

3000

9003

7001

4005

-

-

-

-

-

-

-

-

 

/opc/workarea/suppliers/STD/documents/Spule2.jpg

Packing

Drum

H07V-R drum

Part no.

28185

28186

28187

28188

28189

28190

28191

28192

-

-

-

-

-

-

-

-

16

6,4 - 7,8

154,0

Part no.

28193

28194

28195

28196

28197

-

-

-

-

-

-

-

-

-

-

-

25

8,1 - 9,7

240,0

Part no.

28198

28199

28200

28201

28202

-

-

-

-

-

-

-

-

-

-

-

35

9,0 - 10,9

336,0

Part no.

28203

28204

28205

28206

28207

-

-

-

-

-

-

-

-

-

-

-

50

10,6 - 12,8

480,0

Part no.

28208

28209

28210

28211

28212

-

-

-

-

-

-

-

-

-

-

-

70

12,1 - 14,6

672,0

Part no.

28213

28214

28215

28216

28217

-

-

-

-

-

-

-

-

-

-

-

95

14,1 - 17,1

912,0

Part no.

28218

28219

28220

28221

28222

-

-

-

-

-

-

-

-

-

-

-

120

15,6 - 18,8

1152,0

Part no.

28223

28224

28225

28226

28227

-

-

-

-

-

-

-

-

-

-

-

150

17,3 - 20,9

1440,0

Part no.

28228

28229

28230

28231

28232

-

-

-

-

-

-

-

-

-

-

-

185

19,3 - 23,3

1776,0

Part no.

28233

28234

28235

28236

28237

-

-

-

-

-

-

-

-

-

-

-

240

22,0 - 26,6

2304,0