(H)05VV5-F ((N)YSLYÖ-JZ)

flexible, number coded, oil resistant, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Spezial-PVC control cable with
    oil resistant outer sheath adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and IEC 60227/75
    deviation of conductor cross sections
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 2 kV, 5 minutes
  • Breakdown voltage min. 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant to DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    (H)05VVC4V5-K
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. These are designed as control and connecting cables to machines, tool machineries, conveyor belts and production lines.
These cables are not effected to the chemical influences. Cables for moist and wet rooms, specially used for machines in breweries, bottling plants and car washing stations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

13133

2 x 4

10,7

77,0

195,0

12

13134

3 G 4

11,3

115,0

230,0

12

13135

4 G 4

12,4

154,0

295,0

12

13136

5 G 4

13,9

192,0

361,0

12

13138

7 G 4

16,6

269,0

466,0

12

13141

12 G 4

20,8

461,0

810,0

12

13142

2 x 6

12,0

116,0

280,0

10

13143

3 G 6

12,9

173,0

358,0

10

13144

4 G 6

14,2

230,0

424,0

10

13145

5 G 6

15,9

288,0

525,0

10

13146

7 G 6

18,9

403,0

625,0

10

13148

3 G 10

16,3

288,0

540,0

8

13149

4 G 10

18,1

384,0

701,0

8

13150

5 G 10

20,3

480,0

858,0

8

13151

7 G 10

24,3

672,0

1106,0

8

13153

3 G 16

18,8

461,0

827,0

6

13154

4 G 16

20,9

614,0

1035,0

6

13155

5 G 16

23,4

768,0

1259,0

6

13156

7 G 16

28,5

1075,0

1780,0

6

13159

4 G 25

26,3

960,0

1582,0

4

13160

5 G 25

29,5

1200,0

1852,0

4

13161

3 G 35

26,5

1008,0

1614,0

2

13162

4 G 35

29,5

1344,0

2110,0

2

13163

5 G 35

32,8

1680,0

2652,0

2

13164

3 G 50

32,2

1440,0

2560,0

1

13165

4 G 50

36,1

1920,0

2972,0

1

13166

5 G 50

40,3

2400,0

3948,0

1