ESD-DUO assortment box

insulated - for 2 conductors

Produktfoto
Note

Empty cans:

  • ESD 7: 4-part with lettering 2x0.75 mm² / 2x1.0 mm² / 2x1.5 mm² / 2x2.5 mm²

  • ESD 8: 4-part with lettering 2x4.0 mm² / 2x6.0 mm² / 2x1.0 mm² / 2x16.0 mm²

All sizes in regular length.

Description

ESD-DUO

Description

Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.

Refilling with DUO core end sleeves.

Downloads
Data sheet

Part no.

Type

Colour code

Filling

case 1

Filling

case 2

Filling

case 3

Filling

case 4

Filling

case 5

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

96617

ESD 5

DIN

50x0,75

50x1,0

50x1,5

50x2,5

Empty

1

o. r.

o. r.

o. r.

96648

ESD 6

DIN

20x4,0

10x6,0

10x10,0

5x16,0

Empty

1

o. r.

o. r.

o. r.

96629

ESD 7

-

Empty

Empty

Empty

Empty

Empty

1

o. r.

o. r.

o. r.

96652

ESD 8

-

Empty

Empty

Empty

Empty

Empty

1

o. r.

o. r.

o. r.