Electricians scissors

For screened cables and wires

Logo Image
Produktfoto
Description

Electricians scissors

Description
  • cuts sopper braid shielded cables and wires
  • clean cut with serrated edge
  • with round wire cutter
  • very stable version
  • cut from special stainless steel, nickel plated
  • handy
  • Length 125 mm
  • Weight 65 g
Downloads
Data sheet

electricians scissors

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

905120

Geflechtschere

1

o. r.

o. r.

o. r.