AV core connectors for communication and signal cables

Core connectors for communication and signal cables

Produktfoto
Properties
  • high electrical insulation values

  • high mechanical and thermal strength

  • impact-proof plastic housing

  • corrosion protection through grease charge

  • improved contacting through U-contact principle

  • core diameters up to 2.0 mm possible

  • larger application range from 0.4 - 0.9 mm conductor diameter

  • stripping, connection and insulation in one action

Note

The parallel-clamping core binding pliers or equivalent are suitable for flush clamping core connectors.

Use core connection pliers AVZ or equal tool.

Description

AV core connectors

Description

Core connectors type AV connect plastic-insulated telecommunication and signal cable cores. They are characterised by their space-saving and assembly-friendly structure.

Satisfy the requirements of DIN 47627 (solder-free core connections in sleeves for telecommunication cables).

When clamping with the AVZ tool, the vertical forces are transferred evenly to the core connectors, thus guaranteeing reliable contacting of the copper wires to be processed.

Downloads
Data sheet

AV core connectors

Part no.

Type

No. cores

Conductor Ø

from - to mm

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

93147

AV2

2

0,4 - 0,9

100

o. r.

o. r.

o. r.

93148

AV3

3

0,4 - 0,9

100

o. r.

o. r.

o. r.

93149

AVT3

3

0,4 - 0,9

100

o. r.

o. r.

o. r.