Medium voltage accessories

Produktfoto
Properties

Good warning effect through more than 400% expansion, colour-fast, age and cold-resistant. Expansion remains unchanged, permanently legible through crystal clear film coating over lettering.

Description

Cable warning tape, yellow with black marking: used as an early warning device for excavation work. It should be placed approx. 40 cm above the supply cable, PE laminated film.

Downloads
Data sheet

channel warning tape

Part no.

Type

Description

Thickness x Width

mm x mm

Content

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93130

Channel warning tape

Caution: cable

0,15 x 40,0

250 m

1

o. r.

o. r.

o. r.

93131

Channel warning tape

Caution: high-voltage cable

0,15 x 40,0

250 m

1

o. r.

o. r.

o. r.

93132

Channel warning tape

Caution: telephone cable

0,15 x 40,0

250 m

1

o. r.

o. r.

o. r.

93133

Channel warning tape

Caution: street lighting

0,15 x 40,0

250 m

1

o. r.

o. r.

o. r.