BS mounting base

mounting base

Produktfoto
Note

Foamed self-adhesive foil adheres to smooth and grease-free surfaces and smooths out slightly uneven surfaces.

.

Description

BS

Description

BS mounting base self-adhesive and screwable for installing cables, lines, tubes and pipes.

Simple handling by the combination with cable ties.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

as adhesive base

Part no.

transparent

Type

Size

l x w

Cable tie

max. width

mm

Drill hole

mm

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

91090

BS 1

19,0 x 19,0

3,6

4,0

100

o. r.

o. r.

o. r.

91091

BS 2

28,0 x 28,0

5

5,0

100

o. r.

o. r.

o. r.

91092

BS 3

26,5 x 26,5

4,8

4,0

100

o. r.

o. r.

o. r.