Anaconda Sealtite® HFX

Fire protection

Logo Image
Produktfoto
Properties

Low toxicity in case of fire.

Flexible at low temperatures, very good UV-resistance and oil resistance.

EN standard approved tube, for railways, tunnels, ships, public buildings.

Note

Suitable connection glands:

T&B straight, T&B angled, Anamet straight, Anamet angled

Description

HFX

Description

Halogen-free, low smoke generation, UV-resistant, oil-resistant, weather-resistant.

Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube together.

Downloads
Data sheet

Part no.

black

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

94994

5/16"

10,1

14,4

30

o. r.

o. r.

o. r.

94995

3/8"

12,6

17,8

30

o. r.

o. r.

o. r.

94996

1/2"

16,0

21,1

30

o. r.

o. r.

o. r.

94997

3/4"

21,0

26,4

30

o. r.

o. r.

o. r.

94998

1"

26,5

33,1

30

o. r.

o. r.

o. r.

94999

1 1/4"

35,1

41,8

15

o. r.

o. r.

o. r.