Industrial Cable Logistics Center

One of Europe's largest and most modern distribution centers for cables and wires

HELUKABEL® operates one of Europe's largest state-of-the-art distribution centers for cables and wires. The majority of our 33,000+ products are stocked at our 1.72 million ft² Hemmingen warehouse near Stuttgart / Germany.

Employing a just-in-time strategy, cutting-edge material handling and control technology are used to process thousands of orders from more than 40,000 pallet storage locations. In addition, our fully-automated, small-parts warehouse increases our ability to complete orders as fast as possible for our customers throughout the world.

Facts and figures

Euro-pallet warehouse

  • 40,500 pallet storage locations
  • 16 aisles with 16 storage-and-retrieval units
  • Cable reels up to max. 3,307 lbs and max. 4.5 ft diameter
  • Material handling systems linked directly to the cutting machines

Heavy-load warehouse

  • 670 storage locations
  • 1 aisle with 1 storage-and-retrieval unit
  • Cable reels up to max. 8,820 lbs and max. 7 ft diameter
  • Materials handling systems linked directly to the cutting machines

Automated small-parts warehouse

  • 36,800 bin locations
  • 6 aisles with 6 storage-and-retrieval units each with 2 load handling devices
  • Output: 1,000 bins per hour