YY control cable

At Helukabel the YY control cable is known as JZ 500

YY control cable / Helukabel JZ 500

Zoom

YY cables (JZ500) are appropriate for flexible use with medium mechanical stresses, and free movement without tensile stress or forced movements in dry, moist and wet rooms but not open air. The YY cables (JZ 500) are suitable to be used as measuring and control cables in tool machines, conveyor belts, assembly lines, plant engineering, AC technology, steel production and other manufacturing environments. Selected PVC compounds guarantee good flexibility as well as an economic and fast installation.

YY cable (JZ 500) Technical Data

Special-PVC control cable adapted to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexing -15°C to +80°C
fixed installation -40°C to +80°C
Nominal voltage U0/U 300/500 V
Test voltage 4000 V
Breakdown voltage min. 8000 V
Insulation resistance min. 20 MOhm x km
Minimum bending radius flexing 7,5x cable Ø
fixed installation 4x cable Ø
Radiation resistance up to 80x106 cJ/kg (up to 80 Mrad)

YY cable (JZ 500) Cable Structure

  • Bare copper conductor, to DIN VDE 0295 cl.5, fine wire, BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC compound type Z 7225
  • Core identification to DIN VDE 0293 black cores with continuous white numbering
  • GN-YE conductor, 3 cores and above in the outer layer
  • Cores stranded in layers with optimal lay length
  • Outer sheath of special PVC compound type TM2 to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking

  • Extensively oil resistant, oil-/chemical resistance see "Technical Informations"
  • Conditional drag chain compatible
  • Conditional suitability for torsion
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers


Tests
PVC self-extinguishing and flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2


Contact us and get more information about
Helukabels YY cable / JZ 500 offerings.

  • Get a quote
  • Get more information
  • Request a sales rep. visit

Salutation: *
Your message:
Data privacy: *

* Required fields


Helukabel is your perfect partner in high-performance cables


YY cable | CY Cable | YY LSF | CY LSF | 2491B | HELUCONTROL BS-SY-JZ | HELUCONTROL BS-SY-JB