Command Cable UL (LiYCY)

Style 2516, 600 V, 105°C, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC command cable,
    approved to UL Style 2516,
    cores acc. UL Style 10012
  • Temperature range
    flexing -10°C to +105°C
    fixed installation -20°C to +105°C
  • Nominal voltage
    600 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 4000 V
  • Minimum bending radius
    fixed 7,5x cable Ø
    flexing 15x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Tinned copper conductor, fine wire,
    acc. to ASTM-B 174 class J-K
  • Conductor make-up to:
    2,08 mm² = 41x0,254 mm
    3,20 mm² = 65x0,254 mm
  • Core insulation of special PVC class 43
    acc. to UL Std.1581 tabl.50.182 (105°C)
  • Core identification to DIN 47100 or
    international colour code
  • Cores stranded in layers with
    optimal lay length
  • Seperator-foil
  • Drain wire
  • Tinned copper wire braiding,
    approx. 85% coverage
  • Outer sheath of PVC class 43 acc. to
    UL Std.1581 tab.50.182 (105°C)
  • Sheath colour:
    grey (DIN 47100 - preferred type)
    black (international colour code)
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • To a large extent resistant to
    Oil
    Solvents
    Acids
    Lyes
Tests
  • PVC flame retardant acc. to
    UL VW-1 / CSA FT1
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue types:
    command cable UL (LiYY)
Application
As a flexible interconnecting cable for electronics, control and command technology, as well as in measurement, signal, and pulse technology. Fast and inexpensive contacting by cutting and clamping technology.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Sheath
colour

grey

Part no.

Sheath
colour

black

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83350

65114

2 x 2,08

14

9,1

92,1

180,0

83351

65115

3 x 2,08

14

9,6

140,6

220,0

83352

65116

4 x 2,08

14

10,4

162,4

270,0

83353

65117

6 x 2,08

14

12,1

200,0

380,0

83354

65118

10 x 2,08

14

16,0

313,1

600,0

83355

65119

12 x 2,08

14

16,5

417,6

770,0

83356

65120

16 x 2,08

14

18,1

510,3

870,0

83357

65121

18 x 2,08

14

19,4

540,4

990,0

83358

65122

24 x 2,08

14

23,4

0,0

1300,0

83359

65123

27 x 2,08

14

23,9

604,2

1400,0

83360

65124

30 x 2,08

14

24,6

660,1

1610,0

83362

65125

2 x 3,2

12

10,0

131,4

200,0

83363

65126

3 x 3,2

12

10,6

162,6

240,0

83364

65127

4 x 3,2

12

11,4

221,7

300,0

83365

65128

6 x 3,2

12

14,4

328,1

400,0

83366

65129

10 x 3,2

12

17,8

401,8

580,0

83367

65130

12 x 3,2

12

18,4

460,2

800,0

83368

65131

16 x 3,2

12

20,6

532,3

900,0

83369

65132

18 x 3,2

12

22,7

573,4

1000,0

83370

65133

24 x 3,2

12

26,1

626,8

1300,0