JZ-604-FCY TC TRAY CABLE

PVC power cable, screened, open installation TC-ER, NFPA 79,
90°C, 600 V, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable, screened to
    UL Std.1277 TRAY CABLE
  • Multinorm
    also conform to the following standards:
    AWM-Style 2587 to UL Std.758 and
    CSA-Std. C22.2 No.210 I/II A/B
  • Temperature range
    dry environment
    flexing -5°C to +90°C
    fixed installation -25°C to +90°C
    wet environment
    flexing -5°C to +75°C
    fixed installation -25°C to +75°C
  • Nominal voltage
    UL 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    IEC 60228 cl.5
  • Core insulation of PVC class 12 B
    acc. to tab. 50.155 UL Std.1581,
    type TFF to UL Std.62 (AWG 20-AWG 16)
    type THHW to UL Std.83 (≥ AWG 14)
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    lay length
  • Separation foil
  • Tinned copper braided screen,
    approx. coverage 85%
  • Outer sheath of PVC
    acc. to UL Std.1277 tab.11.2
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • UV-resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL OIL RES I   OIL RES II
  • Class 1 Div. 2 per NEC Art. 336, 392, 501
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-604 TC TRAY CABLE
Application
USA NFPA 79 conformant flexible power cables up to 600 V, for all machinery in tool and plant constuction, suitable for installation in dry, humid and damp environments, in the open and in pipes. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

69750

2 x 1

18

8,6

50,0

106,0

69751

3 G 1

18

9,0

60,0

127,0

69752

4 G 1

18

9,7

71,0

147,0

69753

5 G 1

18

10,5

88,0

178,0

69754

7 G 1

18

12,2

111,0

230,0

69755

9 G 1

18

13,2

139,0

307,0

69756

10 G 1

18

15,0

150,0

338,0

69757

12 G 1

18

15,4

184,0

439,0

69758

18 G 1

18

17,8

260,0

547,0

69759

25 G 1

18

21,9

349,0

765,0

69760

34 G 1

18

24,5

486,0

1054,0

69761

50 G 1

18

26,2

625,0

1323,0

69762

2 x 1,5

16

9,0

63,0

122,0

69763

3 G 1,5

16

9,4

80,0

146,0

69764

4 G 1,5

16

10,2

97,0

176,0

69765

5 G 1,5

16

11,1

119,0

207,0

69766

7 G 1,5

16

12,9

147,0

278,0

69767

8 G 1,5

16

14,5

170,0

297,0

69768

9 G 1,5

16

14,5

182,0

349,0

69769

10 G 1,5

16

15,8

193,0

384,0

69770

12 G 1,5

16

16,2

267,0

437,0

69771

16 G 1,5

16

17,9

315,0

511,0

69772

18 G 1,5

16

18,9

374,0

628,0

69773

25 G 1,5

16

23,8

526,0

948,0

69774

34 G 1,5

16

24,9

629,0

1170,0

69775

41 G 1,5

16

27,6

801,0

1386,0

69776

50 G 1,5

16

33,7

885,0

1595,0

69777

61 G 1,5

16

36,0

1100,0

2010,0

69778

2 x 2,5

14

10,0

96,0

169,0

69779

3 G 2,5

14

10,5

144,0

194,0

69780

4 G 2,5

14

11,4

148,0

234,0

69781

5 G 2,5

14

12,4

181,0

297,0

69782

7 G 2,5

14

15,3

255,0

412,0

69783

8 G 2,5

14

16,5

285,0

468,0

69784

9 G 2,5

14

16,5

309,0

496,0

69785

10 G 2,5

14

17,9

340,0

557,0

69786

12 G 2,5

14

18,4

441,0

632,0

69787

18 G 2,5

14

22,4

570,0

968,0

69788

25 G 2,5

14

26,5

738,0

1368,0

69789

3 G 4

12

11,6

174,0

249,0

69790

4 G 4

12

12,6

230,0

307,0

69791

5 G 4

12

14,5

273,0

408,0

69792

7 G 4

12

17,1

316,0

560,0

69793

9 G 4

12

18,4

402,0

760,0

69794

12 G 4

12

20,5

507,0

860,0

69795

18 G 4

12

25,0

751,0

1320,0

69796

3 G 6

10

13,8

240,0

353,0

69797

4 G 6

10

15,1

305,0

448,0

69798

5 G 6

10

16,4

439,0

517,0

69799

7 G 6

10

18,0

505,0

714,0

69800

3 G 10

8

17,9

350,0

618,0

69801

4 G 10

8

19,6

535,0

760,0

69802

5 G 10

8

22,5

592,0

997,0

69803

7 G 10

8

24,4

810,0

1248,0