JZ-604 TC TRAY CABLE

PVC power cable, open installation TC-ER, NFPA 79,
90°C, 600 V, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable to UL Std.1277
    TRAY CABLE
  • Multinorm
    also conforms to the following standards:
    AWM-Style 2587 to UL Std.758 and
    CSA C22.2 No 210 I/II A/B 90C 600 V
  • Temperature range
    dry environment
    flexing -5°C to +90°C
    fixed installation -25°C to +90°C
    wet environment
    flexing -5°C to +75°C
    fixed installation -25°C to +75°C
  • Nominal voltage
    UL 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductors,
    acc. to DIN VDE 0295 cl.5, BS 6360
    cl.5 and IEC 60228 cl.5
  • Core insulation of special PVC class 12 B
    acc. to tab. 50.155 UL Std.1581,
    type TFF acc. to UL Std.62
    (AWG 20 - AWG 16)
    type THHW acc. to UL Std.83 (≥ AWG 14)
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    acc. to UL Std.1277 tab.11.2
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant

Tests

  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL OIL RES I   OIL RES II
  • Class 1 Div. 2 per NEC Art. 336, 392, 501
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-604-FCY TC TRAY CABLE
    JZ-604-YCY TC TRAY CABLE
Application
USA NFPA 79 conformant flexible power cables up to 600 V, for all machinery in tool and plant constuction, suitable for installation in dry, humid and damp environments, in the open and in pipes. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

69661

2 x 1

18

8,0

19,2

72,0

69662

3 G 1

18

8,4

29,0

84,0

69663

4 G 1

18

9,1

39,0

96,0

69664

5 G 1

18

10,0

48,0

114,0

69665

7 G 1

18

11,7

67,0

147,0

69666

9 G 1

18

12,6

84,0

172,0

69667

10 G 1

18

14,3

96,0

206,0

69668

12 G 1

18

14,7

115,0

256,0

69669

18 G 1

18

17,1

173,0

367,0

69670

25 G 1

18

20,3

240,0

477,0

69671

34 G 1

18

23,7

326,0

551,0

69672

50 G 1

18

26,1

480,0

959,0

69673

2 x 1,5

16

8,4

28,8

88,0

69674

3 G 1,5

16

8,8

43,0

102,0

69675

4 G 1,5

16

9,6

58,0

119,0

69676

5 G 1,5

16

10,5

72,0

144,0

69677

7 G 1,5

16

12,3

101,0

192,0

69678

8 G 1,5

16

13,3

115,0

213,0

69679

9 G 1,5

16

13,3

130,0

261,0

69680

10 G 1,5

16

15,1

144,0

294,0

69681

12 G 1,5

16

15,6

173,0

328,0

69682

16 G 1,5

16

17,1

230,0

402,0

69683

18 G 1,5

16

18,2

259,0

427,0

69684

25 G 1,5

16

22,7

360,0

594,0

69685

34 G 1,5

16

25,3

489,0

714,0

69686

41 G 1,5

16

27,0

590,0

803,0

69687

50 G 1,5

16

27,3

720,0

1021,0

69688

61 G 1,5

16

29,4

878,0

1238,0

69689

2 x 2,5

14

9,4

48,0

108,0

69690

3 G 2,5

14

9,9

72,0

137,0

69691

4 G 2,5

14

10,8

96,0

157,0

69692

5 G 2,5

14

11,8

120,0

190,0

69693

7 G 2,5

14

14,7

168,0

253,0

69694

8 G 2,5

14

16,0

192,0

339,0

69695

9 G 2,5

14

16,0

216,0

341,0

69696

10 G 2,5

14

17,1

240,0

392,0

69697

12 G 2,5

14

17,7

288,0

470,0

69698

18 G 2,5

14

20,8

432,0

682,0

69699

25 G 2,5

14

25,8

600,0

891,0

69700

3 G 4

12

11,0

115,0

187,0

69701

4 G 4

12

12,0

154,0

226,0

69702

5 G 4

12

13,2

192,0

280,0

69703

7 G 4

12

16,5

269,0

390,0

69704

9 G 4

12

17,8

346,0

480,0

69705

12 G 4

12

19,9

461,0

841,0

69706

18 G 4

12

24,2

691,0

981,0

69707

3 G 6

10

12,5

173,0

290,0

69708

4 G 6

10

14,5

230,0

381,0

69709

5 G 6

10

15,8

288,0

465,0

69710

7 G 6

10

17,3

403,0

654,0

69711

3 G 10

8

16,9

288,0

511,0

69712

4 G 10

8

18,6

384,0

584,0

69713

5 G 10

8

20,4

480,0

781,0

69714

7 G 10

8

23,5

672,0

970,0

69715

3 G 16

6

21,0

461,0

651,0

69716

4 G 16

6

23,9

614,0

866,0

69717

5 G 16

6

26,3

768,0

1117,0

69718

7 G 16

6

28,8

1075,0

1364,0

69719

3 G 25

4

24,9

720,0

1090,0

69720

4 G 25

4

27,2

960,0

1421,0

69721

5 G 25

4

30,3

1200,0

1611,0

69722

7 G 25

4

33,1

1680,0

1943,0

69723

3 G 35

2

27,1

1008,0

1734,0

69724

4 G 35

2

29,8

1344,0

2011,0

69725

5 G 35

2

33,0

1680,0

2347,0

69726

3 G 50

1

33,2

1440,0

2041,0

69727

4 G 50

1

36,7

1920,0

2539,0

69728

5 G 50

1

41,5

2400,0

2894,0

69729

3 G 70

2/0

37,6

2016,0

2831,0

69730

4 G 70

2/0

42,0

2688,0

3494,0

69731

5 G 70

2/0

47,6

3360,0

4260,0

69732

3 G 95

3/0

41,8

2736,0

5010,0

69733

4 G 95

3/0

47,0

3648,0

6104,0

69734

5 G 95

3/0

52,5

4560,0

7891,0

69735

3 G 120

4/0

46,0

3456,0

5940,0

69736

4 G 120

4/0

51,5

4608,0

7604,0

69737

5 G 120

4/0

56,5

5760,0

8751,0