HELUTHERM® 145 MULTI-C

flexible, cross-linked, halogen-free, screened, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature-resistant and halogen-free
    connection and control cable
  • Temperature range
    flexing -35°C to +120°C
    fixed installation -55°C to +145°C
    in short-circuit +250°C
  • Nominal voltage
    up to 1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
    with protected fixed installation
    from 1,5 mm²  U0/U 600/1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 8x cable Ø
    fixed installation 4x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Caloric load values
    see "Technical Informations"
  • Current rating
    see "Technical Informations"
  • Approval
    Germanischer Lloyd
Cable structure
  • Tinned copper conductor, acc. to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation: cross-linked 
    polyolefin-copolymer
  • Core identification black cores with
    continuous white numbering
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath: cross-linked
    polyolefin-copolymer
  • Sheath colour: black
  • With meter marking
Properties
  • Lower propagation of fire
  • Good abrasion and notch resistance
  • Good resistance to weathering
  • Resistant to UV radiation and ozone
  • Resistant to melting, even when in
    contact with a soldering iron with
    temperatures from 300°C to 380°C
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-22 / BS 4066-3 /
    DIN EN 60332-3-22 / IEC 60332-3-22
  • Flame test acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    HELUTHERM® 145 MULTI
Application
These cross-linked and temperature resistant wiring and control cables with enhanced fire-behaviour properties are used for wiring up the lighting fixtures, heaters, electric machines, switching systems and distribution switchboards. A very long service life is also given on account of their excellent high-temperature stability. These cables exhibit good resistance to weathering as well as being very stable to temperature, moisture, ozone and UV radiation. These cables are therfore mainly used for traffic control systems and diverse outdoor applications. The development of smoke is low and no corrosive gases are liberated during combustion of these halogen-free cables in case of fire. The risk of toxic fumes is considerably less in the event of fire because the coloric load values is lower. Precious time can thus be won for a disciplined evacuation, and unnecessary loss of life can be prevented. The extent of the damage to costly control and monitoring systems and the concrete and steel structures of buildings and plant due to fire is reduced by this. Injuries to persons and damage to materials can be prevented. A lower conductor cross section is possible in certain circumstances because of the high thermal load and thus savings in the space and weight required can be made. These wiring and control cables provide a significant contribution in safety engineering and environmental protection.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

52194

2 x 0,25

5,0

16,0

36,0

24

52195

3 x 0,25

5,5

21,0

44,0

24

52196

5 x 0,25

6,4

29,0

68,0

24

52197

7 x 0,25

7,5

37,0

95,0

24

52198

1 x 0,5

3,7

15,0

24,0

20

52199

2 x 0,5

5,6

29,0

55,0

20

52200

3 x 0,5

6,1

38,0

64,0

20

52201

4 x 0,5

6,7

45,0

78,0

20

52202

5 x 0,5

7,3

51,0

95,0

20

52203

6 x 0,5

7,9

66,0

106,0

20

52204

7 x 0,5

8,4

68,0

122,0

20

52205

8 x 0,5

9,0

80,0

138,0

20

52206

10 x 0,5

10,0

93,0

161,0

20

52207

12 x 0,5

10,0

107,0

170,0

20

52208

14 x 0,5

11,0

122,0

193,0

20

52209

16 x 0,5

11,7

129,0

216,0

20

52210

19 x 0,5

12,8

158,0

253,0

20

52211

21 x 0,5

13,5

167,0

281,0

20

52212

1 x 0,75

4,0

18,0

29,0

19

52213

2 x 0,75

6,6

38,0

71,0

19

52214

3 x 0,75

6,9

50,0

82,0

19

52215

4 x 0,75

7,6

58,0

100,0

19

52216

5 x 0,75

8,3

70,0

117,0

19

52217

6 x 0,75

8,9

85,0

135,0

18

52218

7 x 0,75

9,9

90,0

158,0

19

52219

8 x 0,75

10,6

110,0

178,0

19

52220

10 x 0,75

11,5

140,0

207,0

19

52221

12 x 0,75

11,5

148,0

220,0

19

52222

14 x 0,75

12,2

167,0

250,0

19

52223

16 x 0,75

12,9

183,0

282,0

19

52224

19 x 0,75

14,5

212,0

335,0

19

52225

21 x 0,75

15,3

230,0

370,0

19

52226

1 x 1

4,2

20,0

33,0

18

52227

2 x 1

7,0

31,0

78,0

18

52228

3 x 1

7,4

56,0

92,0

18

52229

4 x 1

8,1

66,0

112,0

18

52230

5 x 1

8,9

95,0

134,0

18

52231

6 x 1

9,5

105,0

164,0

18

52232

7 x 1

10,5

109,0

192,0

18

52233

8 x 1

11,4

130,0

219,0

18

52234

10 x 1

12,5

138,0

254,0

18

52235

12 x 1

12,5

164,0

270,0

18

52236

14 x 1

13,5

198,0

308,0

18

52237

16 x 1

14,3

203,0

350,0

18

52238

19 x 1

16,2

235,0

447,0

18

52239

21 x 1

17,0

257,0

492,0

18

52240

1 x 1,5

4,8

22,0

42,0

16

52241

2 x 1,5

8,2

58,0

105,0

16

52242

3 x 1,5

8,7

71,0

121,0

16

52243

4 x 1,5

9,4

86,0

156,0

16

52244

5 x 1,5

10,5

104,0

188,0

16

52245

6 x 1,5

11,5

118,0

225,0

16

52246

7 x 1,5

12,6

136,0

264,0

16

52247

8 x 1,5

13,7

172,0

308,0

16

52248

10 x 1,5

15,0

193,0

361,0

16

52249

12 x 1,5

15,0

222,0

383,0

16

52250

14 x 1,5

16,0

272,0

458,0

16

52251

16 x 1,5

17,0

285,0

515,0

16

52252

19 x 1,5

19,3

331,0

639,0

16

52253

21 x 1,5

20,3

367,0

705,0

16

51000

25 x 1,5

21,7

526,0

841,0

16

52254

1 x 2,5

5,6

28,0

59,0

14

52255

2 x 2,5

9,8

96,0

148,0

14

52256

3 x 2,5

10,4

146,0

183,0

14

52257

4 x 2,5

11,5

150,0

221,0

14

52258

5 x 2,5

12,6

200,0

273,0

14

52259

6 x 2,5

13,8

227,0

326,0

14

52260

7 x 2,5

15,3

235,0

397,0

14

52261

8 x 2,5

16,5

265,0

475,0

14

52262

10 x 2,5

18,3

326,0

542,0

14

52263

12 x 2,5

18,3

376,0

582,0

14

52264

14 x 2,5

19,6

428,0

681,0

14

52265

16 x 2,5

20,7

480,0

778,0

14

52266

19 x 2,5

23,5

557,0

948,0

14

52267

21 x 2,5

24,4

606,0

1042,0

14

52268

1 x 4

6,3

56,0

86,0

12

52269

2 x 4

10,9

135,0

196,0

12

52270

3 x 4

11,5

178,0

248,0

12

52271

4 x 4

12,8

220,0

316,0

12

52272

5 x 4

14,3

259,0

376,0

12

52273

6 x 4

15,6

302,0

452,0

12

52274

7 x 4

17,0

355,0

555,0

12

52275

8 x 4

18,3

392,0

655,0

12

52276

10 x 4

20,7

480,0

767,0

12

52277

12 x 4

20,7

557,0

829,0

12

52278

14 x 4

22,1

636,0

948,0

12

52279

1 x 6

6,9

81,0

108,0

10

52280

2 x 6

12,1

175,0

255,0

10

52281

3 x 6

12,8

240,0

330,0

10

52282

4 x 6

14,3

305,0

429,0

10

52283

5 x 6

16,0

441,0

536,0

10

52284

6 x 6

17,4

473,0

624,0

10

52285

7 x 6

19,3

505,0

751,0

10

52286

1 x 10

8,4

124,0

170,0

8

52287

2 x 10

15,1

265,0

409,0

8

52288

3 x 10

16,4

370,0

550,0

8

52289

4 x 10

18,1

485,0

715,0

8

52290

5 x 10

20,2

610,0

882,0

8

52291

6 x 10

22,3

715,0

1026,0

8

52292

7 x 10

24,3

820,0

1195,0

8