YELLOWFLEX

wear-resistant, meter marking

Logo Image
Produktfoto
Technical data
  • Rubber sheathed cable adapted to
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -25°C to +60°C
    fixed installation -30°C to +60°C
  • Permissible operating temperature
    at conductor +60°C
  • Nominal voltage U0/U 450/750 V
    with protected fixed installation
    U0/U 600/1000 V
  • Max. permissible operating voltage
    - in three-phase and one-phase
       a.c. systems U0/U 476/825 V
    - in d.c. systems U0/U 619/1238 V
  • Test voltage
    2500 V
  • Minimum bending radius
    for fixed installation 4x cable Ø
    for guiding over roller 7,5x cable Ø
    during winding on drums 5x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber, EI4 to
    DIN VDE 0207-363-1 / DIN EN 50363-1
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
      white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special EM2 to
    DIN VDE 0207-363-2-1/DIN EN 50363-2-1
  • Sheath colour: yellow (RAL 1021)
  • With meter marking
Individual printing:
  • Article numbers for individual printing:
    Part no. 37359 for 3G1,5 mm²
    Part no. 37360 for 3G2,5 mm²
    Part no. 37361 for 5G1,5 mm²
    Part no. 37362 for 5G2,5 mm²
  • Usual length:
    500m or 1000m drum
  • Minimum quantity
    500m drum
  • price for 500m drum 102,25 Euro
    price for 1000m drum 153,40 Euro
Properties
  • Increased stability
  • Tear-resistant
Resistant to
  • Atmospheric influences
Largely resistant to
  • Oils and fats
Tests
  • Behaviour in fire
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-2-1 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Individual marking
Application
These robust rubber sheathed cables can be used where high demands are placed flexibility and mechanical stress. For application in dry, moist and wet rooms and in open air, in steel works and rolling mills in heating and air-conditioning systems, in the bottling industry, in machinery and plant construction, in the chemical industry as well as for the professional and the hobby enthusiast. The choice of yellow as the sheath colour ensures additional safety. Can be used in potentially explosive areas acc. to DIN VDE 0165.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

37259

2 x 1

7,7 - 10,0

19,0

98,0

18

37260

3 G 1

8,3 - 10,7

29,0

131,0

18

37261

4 G 1

9,2 - 11,9

38,0

150,0

18

37262

5 G 1

10,2 - 13,1

48,0

220,0

18

37263

2 x 1,5

8,5 - 11,0

29,0

135,0

16

37264

3 G 1,5

9,2 - 11,9

43,0

165,0

16

37265

4 G 1,5

10,2 - 13,1

58,0

200,0

16

37266

5 G 1,5

11,2 - 14,4

72,0

241,0

16

37267

7 G 1,5

16,5 - 16,5

101,0

375,0

16

37268

12 G 1,5

17,6 - 22,4

175,0

460,0

16

37269

2 x 2,5

10,2 - 13,1

48,0

194,0

14

37270

3 G 2,5

10,9 - 14,0

72,0

235,0

14

37271

4 G 2,5

12,1 - 15,5

96,0

290,0

14

37272

5 G 2,5

13,3 - 17,0

120,0

347,0

14

37273

2 x 4

11,8 - 15,1

77,0

282,0

12

37274

3 G 4

12,7 - 16,2

115,0

322,0

12

37275

4 G 4

14,0 - 17,9

154,0

397,0

12

37276

5 G 4

15,6 - 19,9

192,0

486,0

12

37277

4 G 6

15,7 - 20,0

230,0

541,0

10

37278

5 G 6

17,5 - 22,2

288,0

652,0

10

37279

4 G 10

20,9 - 26,5

384,0

952,0

8

37280

5 G 10

22,9 - 29,1

480,0

1203,0

8

37281

4 G 16

23,8 - 30,1

614,0

1260,0

6

37282

5 G 16

26,4 - 33,3

768,0

1550,0

6

37283

4 G 25

28,9 - 36,6

960,0

1860,0

4

37284

5 G 25

32,0 - 40,4

1200,0

2250,0

4

37285

4 G 35

32,5 - 41,1

1344,0

2374,0

2

37286

5 G 35

40,6 - 40,6

1680,0

2752,0

2