NYCWY

power cable, 0,6/1 kV, with concentric copper conductor, VDE approved

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable to
    DIN VDE 0276 part 603,
    HD 603 S1 and IEC 60502
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Permissible operating temperature
    at conductor +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +160°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Max. permissible tensile stress
    with cable grip at conductor
    50 N/mm²
  • Minimum bending radius
    12x cable Ø
  • Power ratings table
    see Technical Informations
  • Caloric load values
    see Technical Informations
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.1 or cl.2, single-wire
    or multi-wire, BS 6360 cl.1 or cl.2,
    IEC 60228 cl.1 or cl.2
  • Core insulation of PVC
    compound type DIV4 to HD 603 S1
  • Core identification to DIN VDE 0293-308
  • Cores concentrically stranded
  • Filling compound
  • Concentric conductor (Ceander),
    inner layer of corrugated copper wires,
    outer layer with copper tape
  • Outer sheath of PVC
    compound type DMV5 to HD 603 S1
  • Sheath colour black
Properties
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Highest permissible voltage
  • Direct current systems 1,8 kV
  • Alternating current systems
    • Single-phase systems
    both outer conductors insulated 1,4 kV
    • Single-phase systems
    one outer conductor earthed 0,7 kV
  • Three-phase systems 1,2 kV
    with concentric conductor and
    a cross section of 240 mm²
    and above 3,6 kV
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    sm = sectional conductor, multi-wire
  • Available with outer sheath in alternative
    colours on request
  • AWG sizes are approximate equivalent
    values. The actual cross-section is in mm².
Application
Power cables for energy supply are used for industry and distribution boards, power stations, house connecting boxes and street lighting as well as control cable for the transmission of control impulses and test datas. Overall, where increased electrical and also mechanical protection are required. Those cables are installed in open air, in underground, in water, in concrete, indoors and in cable ducts. The concentric conductor (C) is allowed to use as PE-, PEN-conductor or as screen. The corrugated design (Ceander) of the concentric conductor permits any number of cable junctions during assembly, without any conductors having to be cut. This ensures a optimal reliability.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32260

2 x 10

re / 10

19,0

312,0

650,0

8

32261

2 x 16

re / 16

21,0

489,0

850,0

6

32262

2 x 25

rm / 25

24,0

763,0

1210,0

4

32263

3 x 10

re / 10

19,5

408,0

730,0

8

32264

3 x 16

re / 16

22,0

643,0

1000,0

6

32265

3 x 25

rm / 16

26,0

902,0

1550,0

4

32274

3 x 25

rm / 25

26,0

1003,0

1600,0

4

32266

3 x 35

sm / 16

27,0

1190,0

1750,0

2

32275

3 x 35

sm / 35

27,5

1402,0

1850,0

2

32267

3 x 50

sm / 25

29,5

1723,0

2250,0

1

32276

3 x 50

sm / 50

29,5

2000,0

2450,0

1

32268

3 x 70

sm / 35

33,0

2410,0

2950,0

2/0

32277

3 x 70

sm / 70

34,0

2796,0

3350,0

2/0

32269

3 x 95

sm / 50

38,0

3296,0

4100,0

3/0

32278

3 x 95

sm / 95

38,5

3791,0

4550,0

3/0

32270

3 x 120

sm / 70

41,0

4236,0

5050,0

4/0

32279

3 x 120

sm / 120

42,0

4786,0

5550,0

4/0

32271

3 x 150

sm / 70

45,0

5100,0

6000,0

300 kcmil

32280

3 x 150

sm / 150

46,0

5970,0

6900,0

300 kcmil

32272

3 x 185

sm / 95

50,0

6383,0

7550,0

350 kcmil

32281

3 x 185

sm / 185

51,0

7363,0

8500,0

350 kcmil

32273

3 x 240

sm / 120

57,0

8242,0

9950,0

500 kcmil

32282

4 x 10

re / 10

20,5

504,0

890,0

8

32283

4 x 16

re / 16

23,5

796,0

1250,0

6

32284

4 x 25

rm / 16

28,0

1142,0

1800,0

4

32285

4 x 35

sm / 16

29,0

1526,0

2050,0

2

32286

4 x 50

sm / 25

33,0

2203,0

2700,0

1

32287

4 x 70

sm / 35

37,0

3082,0

3750,0

2/0

32288

4 x 95

sm / 50

43,5

4208,0

5000,0

3/0

32289

4 x 120

sm / 70

47,0

5388,0

6350,0

4/0

32290

4 x 150

sm / 70

51,0

6540,0

7650,0

300 kcmil

32291

4 x 185

sm / 95

56,0

8159,0

9350,0

350 kcmil

32292

4 x 240

sm / 120

62,5

10546,0

11600,0

500 kcmil