H05VV-F/SJT

300 V

Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC control cable to
    DIN VDE 0285-525-2-11/
    DIN EN 50525-2-11, IEC 60227-5 and
    UL Std.62 and CSA 22.2 No. 49
  • Temperature range
    HAR
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
    UL/CSA
    flexing -5°C to +60°C
    fixed installation -40°C to +60°C
  • Nominal voltage
    HAR U0/U 300/500 V
    UL/CSA 300 V
  • Test voltage
    2500 V, 5 min.
  • Breakdown voltage
    min. 5000 V
  • Spark-Test
    6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire with
    AWG dimensions acc. to UL Std.62
  • Core insulation of PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43 acc. to UL Std. 62
    (tab.50.182, UL Std.1581)
    acc. to CSA C22.2 No 49 type SJT
  • Core identification to
    DIN VDE 0293-308 coloured
  • GN-YE conductor, 3 cores and above
  • Core stranded with optimal lay length
  • Outer sheath of PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    and class 43 acc. to UL Std.62
    (tab.50.182, UL Std.1581)
    acc. to CSA-Std. C 22.2 No 49 type SJT
  • Sheath colour: by request
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT2
Note
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = approx.RAL 5015 blue
    1 = approx.RAL 6018 green
    2 = approx.RAL 8003 brown
    3 = approx.RAL 1021 yellow
    4 = approx.RAL 3000 red
    5 = approx.RAL 2003 orange
    6 = approx.RAL 4005 violet
    7 = gold
    8 = dusty gold
    Further colours on request.
Application
These flexible PVC control cables, VDE-HAR-UL-CSA approved, are designed for the export and also for the export-orientated-equipment. These cables are especially suited to use for the appliance with medium mechanical stresses with free movement without tensile stress in households, kitchens and offices, also for household appliances in damp and wet areas, e. g. refrigerators, washing machines, spin-driver etc. , as far as this cable is admitted to the relevant specifications of the equipment. These cables are suited to be used for cooking and heating apparatus under the condition that cable does not come in direct contact with hot parts of the apparatus and no other influences or heat. The cables are suitable for fixed installation in furnitures, partition walls, decoration covering and in hollow spaces of prefabricated building parts. They are not suitable for use in open air, in industries (also permitted to tailor workshops and of that kind) and in agriculture plants and for connecting commercial electrical tools.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

31100

2 x 1

blue

7,2

19,2

56,0

17

31101

2 x 1

green

7,2

19,2

56,0

17

31102

2 x 1

brown

7,2

19,2

56,0

17

31103

2 x 1

yellow

7,2

19,2

56,0

17

31104

2 x 1

red

7,2

19,2

56,0

17

31105

2 x 1

orange

7,2

19,2

56,0

17

31106

2 x 1

violet

7,2

19,2

56,0

17

31107

2 x 1

gold

7,2

19,2

56,0

17

31108

2 x 1

dusky gold

7,2

19,2

56,0

17

31110

3 G 1

blue

7,6

28,8

73,0

17

31111

3 G 1

green

7,6

28,8

73,0

17

31112

3 G 1

brown

7,6

28,8

73,0

17

31113

3 G 1

yellow

7,6

28,8

73,0

17

31114

3 G 1

red

7,6

28,8

73,0

17

31115

3 G 1

orange

7,6

28,8

73,0

17

31116

3 G 1

violet

7,6

28,8

73,0

17

31117

3 G 1

gold

7,6

28,8

73,0

17

31118

3 G 1

dusky gold

7,6

28,8

73,0

17

31120

4 G 1

blue

8,6

38,4

86,0

17

31121

4 G 1

green

8,6

38,4

86,0

17

31122

4 G 1

brown

8,6

38,4

86,0

17

31123

4 G 1

yellow

8,6

38,4

86,0

17

31124

4 G 1

red

8,6

38,4

86,0

17

31125

4 G 1

orange

8,6

38,4

86,0

17

31126

4 G 1

violet

8,6

38,4

86,0

17

31127

4 G 1

gold

8,6

38,4

86,0

17

31128

4 G 1

dusky gold

8,6

38,4

86,0

17

31130

5 G 1

blue

9,4

48,0

105,0

17

31131

5 G 1

green

9,4

48,0

105,0

17

31132

5 G 1

brown

9,4

48,0

105,0

17

31133

5 G 1

yellow

9,4

48,0

105,0

17

31134

5 G 1

red

9,4

48,0

105,0

17

31135

5 G 1

orange

9,4

48,0

105,0

17

31136

5 G 1

violet

9,4

48,0

105,0

17

31137

5 G 1

gold

9,4

48,0

105,0

17

31138

5 G 1

dusky gold

9,4

48,0

105,0

17

31140

2 x 1,5

blue

7,6

28,8

82,0

16

31141

2 x 1,5

green

7,6

28,8

82,0

16

31142

2 x 1,5

brown

7,6

28,8

82,0

16

31143

2 x 1,5

yellow

7,6

28,8

82,0

16

31144

2 x 1,5

red

7,6

28,8

82,0

16

31145

2 x 1,5

orange

7,6

28,8

82,0

16

31146

2 x 1,5

violet

7,6

28,8

82,0

16

31147

2 x 1,5

gold

7,6

28,8

82,0

16

31148

2 x 1,5

dusky gold

7,6

28,8

82,0

16

31150

3 G 1,5

blue

8,3

44,0

96,0

16

31151

3 G 1,5

green

8,3

44,0

96,0

16

31152

3 G 1,5

brown

8,3

44,0

96,0

16

31153

3 G 1,5

yellow

8,3

44,0

96,0

16

31154

3 G 1,5

red

8,3

44,0

96,0

16

31155

3 G 1,5

orange

8,3

44,0

96,0

16

31156

3 G 1,5

violet

8,3

44,0

96,0

16

31157

3 G 1,5

gold

8,3

44,0

96,0

16

31158

3 G 1,5

dusky gold

8,3

44,0

96,0

16

31160

4 G 1,5

blue

9,3

58,0

117,0

16

31161

4 G 1,5

green

9,3

58,0

117,0

16

31162

4 G 1,5

brown

9,3

58,0

117,0

-

31163

4 G 1,5

yellow

9,3

58,0

117,0

16

31164

4 G 1,5

red

9,3

58,0

117,0

16

31165

4 G 1,5

orange

9,3

58,0

117,0

16

31166

4 G 1,5

violet

9,3

58,0

117,0

16

31167

4 G 1,5

gold

9,3

58,0

117,0

16

31168

4 G 1,5

dusky gold

9,3

58,0

117,0

16

31170

5 G 1,5

blue

10,4

72,0

144,0

16

31171

5 G 1,5

green

10,4

72,0

144,0

16

31172

5 G 1,5

brown

10,4

72,0

144,0

16

31173

5 G 1,5

yellow

10,4

72,0

144,0

16

31174

5 G 1,5

red

10,4

72,0

144,0

16

31175

5 G 1,5

orange

10,4

72,0

144,0

16

31176

5 G 1,5

violet

10,4

72,0

144,0

16

31177

5 G 1,5

gold

10,4

72,0

144,0

16

31178

5 G 1,5

dusky gold

10,4

72,0

144,0

16

31180

2 x 2,5

blue

9,2

48,0

118,0

14

31181

2 x 2,5

green

9,2

48,0

118,0

14

31182

2 x 2,5

brown

9,2

48,0

118,0

14

31183

2 x 2,5

yellow

9,2

48,0

118,0

14

31184

2 x 2,5

red

9,2

48,0

118,0

14

31185

2 x 2,5

orange

9,2

48,0

118,0

14

31186

2 x 2,5

violet

9,2

48,0

118,0

14

31187

2 x 2,5

gold

9,2

48,0

118,0

14

31188

2 x 2,5

dusky gold

9,2

48,0

118,0

14

31190

3 G 2,5

blue

10,0

72,0

152,0

14

31191

3 G 2,5

green

10,0

72,0

152,0

14

31192

3 G 2,5

brown

10,0

72,0

152,0

14

31193

3 G 2,5

yellow

10,0

72,0

152,0

14

31194

3 G 2,5

red

10,0

72,0

152,0

14

31195

3 G 2,5

orange

10,0

72,0

152,0

14

31196

3 G 2,5

violet

10,0

72,0

152,0

14

31197

3 G 2,5

gold

10,0

72,0

152,0

14

31198

3 G 2,5

dusky gold

10,0

72,0

152,0

14

31200

4 G 2,5

blue

10,9

96,0

192,0

14

31201

4 G 2,5

green

10,9

96,0

192,0

14

31202

4 G 2,5

brown

10,9

96,0

192,0

14

31203

4 G 2,5

yellow

10,9

96,0

192,0

14

31204

4 G 2,5

red

10,9

96,0

192,0

14

31205

4 G 2,5

orange

10,9

96,0

192,0

14

31206

4 G 2,5

violet

10,9

96,0

192,0

14

31207

4 G 2,5

gold

10,9

96,0

192,0

14

31208

4 G 2,5

dusky gold

10,9

96,0

192,0

14

31210

5 G 2,5

blue

12,2

120,0

243,0

14

31211

5 G 2,5

green

12,2

120,0

243,0

14

31212

5 G 2,5

brown

12,2

120,0

243,0

14

31213

5 G 2,5

yellow

12,2

120,0

243,0

14

31214

5 G 2,5

red

12,2

120,0

243,0

14

31215

5 G 2,5

orange

12,2

120,0

243,0

14

31216

5 G 2,5

violet

12,2

120,0

243,0

14

31217

5 G 2,5

gold

12,2

120,0

243,0

14

31218

5 G 2,5

dusky gold

12,2

120,0

243,0

14

31220

2 x 4

blue

10,6

76,8

195,0

12

31221

2 x 4

green

10,6

76,8

195,0

12

31222

2 x 4

brown

10,6

76,8

195,0

12

31223

2 x 4

yellow

10,6

76,8

195,0

12

31224

2 x 4

red

10,6

76,8

195,0

12

31225

2 x 4

orange

10,6

76,8

195,0

12

31226

2 x 4

violet

10,6

76,8

195,0

12

31227

2 x 4

gold

10,6

76,8

195,0

12

31228

2 x 4

dusky gold

10,6

76,8

195,0

12

31230

3 G 4

blue

11,5

115,0

235,0

12

31231

3 G 4

green

11,5

115,0

235,0

12

31232

3 G 4

brown

11,5

115,0

235,0

12

31233

3 G 4

yellow

11,5

115,0

235,0

12

31234

3 G 4

red

11,5

115,0

235,0

12

31235

3 G 4

orange

11,5

115,0

235,0

12

31236

3 G 4

violet

11,5

115,0

235,0

12

31237

3 G 4

gold

11,5

115,0

235,0

12

31238

3 G 4

dusky gold

11,5

115,0

235,0

12

31240

4 G 4

blue

12,4

154,0

300,0

12

31241

4 G 4

green

12,4

154,0

300,0

12

31242

4 G 4

brown

12,4

154,0

300,0

12

31243

4 G 4

yellow

12,4

154,0

300,0

12

31244

4 G 4

red

12,4

154,0

300,0

12

31245

4 G 4

orange

12,4

154,0

300,0

12

31246

4 G 4

violet

12,4

154,0

300,0

12

31247

4 G 4

gold

12,4

154,0

300,0

12

31248

4 G 4

dusky gold

12,4

154,0

300,0

12

31250

5 G 4

blue

14,1

192,0

361,0

12

31251

5 G 4

green

14,1

192,0

361,0

12

31252

5 G 4

brown

14,1

192,0

361,0

12

31253

5 G 4

yellow

14,1

192,0

361,0

12

31254

5 G 4

red

14,1

192,0

361,0

12

31255

5 G 4

orange

14,1

192,0

361,0

12

31256

5 G 4

violet

14,1

192,0

361,0

12

31257

5 G 4

gold

14,1

192,0

361,0

12

31258

5 G 4

dusky gold

14,1

192,0

361,0

12