KOMPOSPEED® JZ-HF-500

halogen-free, microbes resistant, cable for drag chains, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Microbes resistant, halogen free special
    control cable adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +90°C
    fixed installation -40°C to +100°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Isulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, extra fine wire,
    bunch stranded to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special thermoplastic
    polymer with improved sliding ability
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Wrapping with fleece over the stranded layers
  • Outer sheath of special
    thermoplastic polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Resistant to
    UV-radiation
    Oxygene
    Ozone
    Microbes
    Hydrofluoric acid
    Hydrochloric acid
    and diluted sulfuric acid
  • Low adhesion
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
HELUKABEL® KOMPOSPEED® JZ-HF-500 control cable is significant due to its resistance against microbes. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside. The high flexibility of this cable type makes it quick and easy to install. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

26307

2 x 0,5

5,0

9,6

42,0

20

26308

3 G 0,5

5,3

14,4

51,0

20

26309

4 G 0,5

5,7

19,1

62,0

20

26310

5 G 0,5

6,4

24,0

88,0

20

26311

7 G 0,5

7,5

33,6

119,0

20

26312

12 G 0,5

9,2

58,0

166,0

20

26313

18 G 0,5

11,1

86,4

273,0

20

26314

25 G 0,5

13,4

120,0

330,0

20

26315

2 x 0,75

5,4

14,4

53,0

19

26316

3 G 0,75

5,7

21,6

70,0

19

26317

4 G 0,75

6,4

29,0

92,0

19

26318

5 G 0,75

7,0

36,0

116,0

19

26319

7 G 0,75

8,3

50,0

159,0

19

26320

12 G 0,75

10,2

86,0

241,0

19

26321

18 G 0,75

12,1

130,0

346,0

19

26322

25 G 0,75

14,9

180,0

681,0

19

26323

2 x 1

5,7

19,2

60,0

18

26324

3 G 1

6,0

29,0

79,0

18

26325

4 G 1

6,8

38,5

107,0

18

26326

5 G 1

7,4

48,0

127,0

18

26327

7 G 1

8,8

67,0

181,0

18

26328

12 G 1

10,8

115,0

284,0

18

26329

18 G 1

13,0

173,0

397,0

18

26330

25 G 1

15,8

240,0

491,0

18

26331

2 x 1,5

6,4

29,0

88,0

16

26332

3 G 1,5

6,8

43,0

104,0

16

26333

4 G 1,5

7,4

58,0

137,0

16

26334

5 G 1,5

8,3

72,0

171,0

16

26335

7 G 1,5

9,9

101,0

264,0

16

26336

12 G 1,5

12,1

173,0

381,0

16

26337

18 G 1,5

14,5

259,0

579,0

16

26338

25 G 1,5

17,8

360,0

789,0

16

26339

2 x 2,5

7,7

48,0

118,0

14

26340

3 G 2,5

8,4

72,0

172,0

14

26341

4 G 2,5

9,1

96,0

197,0

14

26342

5 G 2,5

10,2

120,0

258,0

14

26343

7 G 2,5

12,2

168,0

347,0

14

26344

12 G 2,5

15,2

288,0

561,0

14

26345

18 G 2,5

18,1

432,0

791,0

14

26346

25 G 2,5

22,5

600,0

1090,0

14