TOPFLEX® 600-C-PVC

motor power supply cable 0,6/1 kV, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC-insulated sheathed cable
    adapted to DIN VDE 0293, 0295
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7.5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For use in drag chains, we
    recommend our versions
    TOPFLEX® 611-PUR and
    TOPFLEX® 611-C-PUR
  • Unscreened analogue type:
    TOPFLEX® 600-PVC
Application
As supply cable for electronically controlled servo-motors and connections to DNC motors. The cable is suitable for permanent and flexible installation for medium mechanical loads in dry, damp and wet environments.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22960

4 G 1,5

11,8

99,0

250,0

16

22961

4 G 2,5

13,8

169,0

360,0

14

22962

4 G 4

15,7

234,0

530,0

12

22963

4 G 6

17,3

316,0

620,0

10

22964

4 G 10

21,5

549,0

1050,0

8

22965

4 G 16

26,1

807,0

1465,0

6

22966

4 G 25

31,7

1169,0

1920,0

4

22967

4 G 35

34,5

1680,0

2515,0

2

22856

4 G 50

40,7

2370,0

3315,0

1

22857

4 G 70

46,0

3257,0

4600,0

2/0

22858

4 G 95

51,3

4060,0

6060,0

3/0

22859

4 G 120

56,4

5231,0

7315,0

4/0