PURö-JZ-HF-YCP

EMC-preferred type, cable for drag chains, screened, PUR-outer sheath, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special polyurethane control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    col. 4, BS 6360 cl.6 and IEC 60228 cl.6
  • Oil resistant PVC core insulation TI2, in
    adapted to DIN VDE 0207-363-3/
    DIN EN 50363-3, for better sliding abilities
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay-length
  • Fleece separator
  • Oil resistant PVC inner sheath
  • One layer of tinned copper wire screening1),
    approx. 85% coverage
  • Outer sheath of special full-polyurethane
    to DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Colour grey (RAL 7001)
  • with meter marking
Properties
  • Suitable for outdoor lying and resistant to
    UV-radiation, oxygen, ozone and hydrolysis.
    Conditionally resistant to microbes
  • Adhesion-low
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • 1) Change-over up to construction with
    Cu-screening, tinned, approx. 85% for
    coverage optimisation of the useful
    properties are in preparation
  • AWG sizes are approximate equivalent
    values. The actual cross-section is in mm².
  • unscreened analogue type:
    PURö-JZ-HF
Application
PURö-JZ-HF-YCP is a highly robust and tare and abrasion resistant cable with excellent resistance properties to mineral oils and cooling fluids, thus making it an ideal choice for installation in most types of industrial machinery as well as in steel works and rolling mills, etc. in fact, wherever you may need a cable to cope with especially critical situations. Easy to install, thanks to its high degree of flexibility. Its high abrasion resistance and good flexing ability make it quick and easy to install and, with its low bending radius, ideal for use with cable trays. This screened cable is ideal for use in data signal transmission free from interferences for measurement and control engineering technology. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
EMC = Electromagnetic compatibillity
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

22400

2 x 0,5

6,9

30,0

90,0

20

22401

3 G 0,5

7,2

38,0

104,0

20

22402

4 G 0,5

7,8

48,0

123,0

20

22403

5 G 0,5

8,3

65,0

131,0

20

22404

7 G 0,5

9,6

70,0

172,0

20

22405

8 G 0,5

10,5

81,0

195,0

20

22406

10 G 0,5

11,5

94,0

230,0

20

22407

12 G 0,5

11,5

110,0

250,0

20

22408

14 G 0,5

12,1

135,0

280,0

20

22409

18 G 0,5

13,6

157,0

321,0

20

22410

21 G 0,5

15,0

175,0

380,0

20

22411

25 G 0,5

16,3

240,0

445,0

20

22412

30 G 0,5

16,6

275,0

509,0

20

22413

34 G 0,5

18,1

305,0

560,0

20

22414

42 G 0,5

19,5

330,0

780,0

20

22415

50 G 0,5

21,3

393,0

960,0

20

22416

61 G 0,5

23,5

541,0

1050,0

20

22417

2 x 0,75

7,6

39,0

106,0

19

22418

3 G 0,75

7,9

49,0

120,0

19

22419

4 G 0,75

8,5

60,0

150,0

19

22420

5 G 0,75

9,2

70,0

158,0

19

22421

7 G 0,75

10,8

95,0

205,0

19

22422

8 G 0,75

11,5

104,0

272,0

19

22423

10 G 0,75

12,7

110,0

290,0

19

22424

12 G 0,75

12,7

141,0

304,0

19

22425

14 G 0,75

13,9

163,0

380,0

19

22426

18 G 0,75

15,2

211,0

418,0

19

22427

21 G 0,75

16,7

274,0

485,0

19

22428

25 G 0,75

18,3

322,0

578,0

19

22429

30 G 0,75

18,7

414,0

630,0

19

22430

34 G 0,75

20,6

473,0

720,0

19

22431

42 G 0,75

22,1

583,0

780,0

19

22432

50 G 0,75

24,1

626,0

954,0

19

22433

61 G 0,75

26,4

763,0

1085,0

19

22434

2 x 1

7,9

50,0

116,0

18

22435

3 G 1

8,3

60,0

135,0

18

22436

4 G 1

9,0

73,0

178,0

18

22437

5 G 1

9,6

81,0

188,0

18

22438

7 G 1

11,3

114,0

235,0

18

22439

8 G 1

12,2

130,0

270,0

18

22440

10 G 1

14,0

178,0

340,0

18

22441

12 G 1

14,0

186,0

358,0

18

22442

14 G 1

14,7

231,0

415,0

18

22443

18 G 1

16,2

254,0

500,0

18

22444

21 G 1

17,9

328,0

525,0

18

22445

25 G 1

19,6

378,0

678,0

18

22446

32 G 1

21,0

450,0

777,0

18

22447

34 G 1

21,7

478,0

825,0

18

22448

41 G 1

23,6

576,0

980,0

18

22449

42 G 1

23,6

590,0

998,0

18

22450

50 G 1

25,7

702,0

1160,0

18

22451

65 G 1

28,9

913,0

1670,0

18

22452

2 x 1,5

8,5

64,0

141,0

16

22453

3 G 1,5

9,1

84,0

164,0

16

22454

4 G 1,5

9,7

99,0

220,0

16

22455

5 G 1,5

10,9

120,0

233,0

16

22456

7 G 1,5

12,5

148,0

323,0

16

22457

8 G 1,5

13,9

191,0

369,0

16

22458

10 G 1,5

15,4

240,0

461,0

16

22459

12 G 1,5

15,4

274,0

481,0

16

22460

14 G 1,5

16,2

340,0

561,0

16

22461

18 G 1,5

18,1

395,0

672,0

16

22462

21 G 1,5

20,2

461,0

780,0

16

22463

25 G 1,5

22,1

533,0

927,0

16

22464

30 G 1,5

22,5

608,0

1030,0

16

22465

34 G 1,5

24,4

702,0

1180,0

16

22466

42 G 1,5

26,5

867,0

1458,0

16

22467

50 G 1,5

28,8

1033,0

1857,0

16

22468

61 G 1,5

31,6

1233,0

2250,0

16

22469

65 G 1,5

32,6

1315,0

2401,0

16

22470

2 x 2,5

9,9

96,0

185,0

14

22471

3 G 2,5

10,8

150,0

278,0

14

22472

4 G 2,5

11,8

159,0

370,0

14

22473

5 G 2,5

12,7

195,0

412,0

14

22474

7 G 2,5

15,3

240,0

470,0

14

22475

12 G 2,5

18,5

390,0

738,0

14

22476

14 G 2,5

19,7

480,0

870,0

14

22477

18 G 2,5

22,1

620,0

1100,0

14

22478

25 G 2,5

27,1

821,0

1512,0

14

22479

2 x 4

11,5

135,0

235,0

12

22480

3 G 4

12,3

178,0

350,0

12

22481

4 G 4

13,9

222,0

460,0

12

22482

5 G 4

15,1

328,0

550,0

12

22483

7 G 4

18,0

360,0

700,0

12

22484

3 G 6

15,2

250,0

525,0

10

22485

4 G 6

16,6

305,0

700,0

10

22486

5 G 6

18,3

441,0

800,0

10

22487

7 G 6

22,2

505,0

1100,0

10

22488

3 G 10

18,7

370,0

855,0

8

22489

4 G 10

21,0

485,0

1140,0

8

22490

5 G 10

22,8

610,0

1310,0

8

22491

7 G 10

28,4

820,0

1630,0

8

22492

4 G 16

24,0

840,0

1391,0

6

22493

5 G 16

26,6

1050,0

1810,0

6

22494

7 G 16

32,3

1510,0

2166,0

6