OB-BL-PAAR-CY

Outer sheath blue, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -30°C to +80°C
  • Operating peak voltage 900 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core 2000 V
    core/screen 1000 V
  • Breakdown voltage
    min. 4000 V
  • Mutual capacitance at 800 Hz
    core/core approx. 105 pF/m
    core/screen approx. 145 pF/m
  • Inductance
    approx. 0,68 mH/km
  • Impedance
    approx. 80 Ohm
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    BS 6360 cl.5 / IEC 60228 cl.5
  • Core insulation special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores twisted in pairs
  • Pairs stranded in layers with optimal
    lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: blue (RAL 5015)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • For installation in explosive areas
    including intrinsic safety -i-
    acc. to DIN EN 60079-14 section 16.2.2
    (VDE 0165-1)
  • Instrumentation cable RE-2Y(St)Yv with blue
    outer sheath see Data and Computer Cables
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are appropriate for flexible use with medium mechanical stresses, and free movement without tensile stress or forced movements. For hazardous areas the cables with special marking (blue) (hazard type-i-) used as flexible control and measuring cables to meet the requirements for the installation of electrical apparatus. These installations are not earthed and require a separate power circuit. Those cables are not suitable for underground laying. The copper braided screening ensures the transmission of data signals and free from interference.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

14077

2 x 2 x 0,5

7,6

47,0

89,0

20

14078

3 x 2 x 0,5

8,2

67,0

104,0

20

14079

4 x 2 x 0,5

9,0

80,0

126,0

20

14080

6 x 2 x 0,5

10,9

108,0

171,0

20

14081

8 x 2 x 0,5

12,3

129,0

251,0

20

14082

10 x 2 x 0,5

14,2

172,0

282,0

20

14083

12 x 2 x 0,5

14,7

235,0

261,0

20

14084

16 x 2 x 0,5

16,3

301,0

445,0

20

14085

20 x 2 x 0,5

17,7

343,0

525,0

20

14086

24 x 2 x 0,5

20,2

394,0

590,0

20

14087

25 x 2 x 0,5

20,6

406,0

622,0

20

14089

2 x 2 x 0,75

8,6

60,0

105,0

19

14090

3 x 2 x 0,75

9,1

80,0

128,0

19

14091

4 x 2 x 0,75

10,1

110,0

156,0

19

14092

6 x 2 x 0,75

12,4

142,0

216,0

19

14093

8 x 2 x 0,75

14,2

200,0

309,0

19

14094

10 x 2 x 0,75

16,0

238,0

355,0

19

14095

12 x 2 x 0,75

16,8

270,0

405,0

19

14096

16 x 2 x 0,75

18,6

342,0

560,0

19

14097

20 x 2 x 0,75

21,2

369,0

671,0

19

14098

24 x 2 x 0,75

22,8

451,0

795,0

19

14099

25 x 2 x 0,75

23,2

461,0

803,0

19