MEGAFLEX® 500

halogen-free, flame retardant, oil resistant, UV resistant, flexible,
meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Halogen-free flexible control cable
    adapted to
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11,
    to UL Style 20939, UL Std.758
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Flexibility
    Alternate bending test acc. to
    DIN VDE 0473-396 / DIN EN 50396
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free
    special polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free
    special polymer
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • Highly flame retardant
  • Resistant to oils and greases
  • Resistant to UV and weathering
  • Hydrolysis resistant
  • Flexible, abrasion- and wear-resistant
  • Ozone-resistant, recycleable
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT1
  • Corrosiveness of combustion gases
    acc. to NF X 10-702
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Hydrolysis resistant acc. to
    DIN EN 61234-1
  • Ozone resistant acc. to
    DIN VDE 0473-811-403/DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Also available as a 0,6/1 kV cable
    MEGAFLEX® 600
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MEGAFLEX® 500-C
Application
For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain. As a measuring and control cable primarily in machinery and plant construction, in air-conditoning systems, at the warehouse and conveyor systems, in ship-building and in the renewable energies such as in the construction of wind power stations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

13344

2 x 0,5

20

5,0

9,6

43,0

13345

3 G 0,5

20

5,3

14,4

50,0

13346

3 x 0,5

20

5,3

14,4

50,0

13347

4 G 0,5

20

5,7

19,0

60,0

13348

4 x 0,5

20

5,7

19,0

60,0

13349

5 G 0,5

20

6,2

24,0

71,0

13350

5 x 0,5

20

6,2

24,0

71,0

13351

7 G 0,5

20

7,4

33,6

84,0

13352

8 G 0,5

20

8,0

38,0

101,0

13353

10 G 0,5

20

8,8

48,0

121,0

13354

12 G 0,5

20

9,1

58,0

142,0

13355

16 G 0,5

20

10,0

76,0

183,0

13356

18 G 0,5

20

10,7

86,0

204,0

13357

20 G 0,5

20

11,2

96,0

227,0

13359

25 G 0,5

20

12,7

120,0

283,0

13360

30 G 0,5

20

13,5

144,0

324,0

13361

34 G 0,5

20

14,5

163,0

367,0

13362

37 G 0,5

20

14,5

178,0

381,0

13363

41 G 0,5

20

15,8

197,0

417,0

13364

42 G 0,5

20

15,8

202,0

454,0

13365

50 G 0,5

20

17,3

240,0

519,0

13366

61 G 0,5

20

18,5

293,0

635,0

13367

65 G 0,5

20

19,4

312,0

694,0

13368

2 x 0,75

19

5,4

14,4

47,0

13369

3 G 0,75

19

5,7

21,6

56,0

13370

3 x 0,75

19

5,7

21,6

56,0

13371

4 G 0,75

19

6,2

29,0

69,0

13372

4 x 0,75

19

6,2

29,0

69,0

13373

5 G 0,75

19

6,8

36,0

83,0

13374

5 x 0,75

19

6,8

36,0

83,0

13375

7 G 0,75

19

8,1

50,0

114,0

13376

7 x 0,75

19

8,1

50,0

114,0

13377

8 G 0,75

19

8,9

58,0

136,0

13378

10 G 0,75

19

9,6

72,0

172,0

13379

12 G 0,75

19

9,9

86,0

183,0

13380

16 G 0,75

19

11,2

115,0

241,0

13381

18 G 0,75

19

11,9

130,0

266,0

13382

20 G 0,75

19

12,6

144,0

291,0

13383

25 G 0,75

19

14,1

180,0

374,0

13384

30 G 0,75

19

15,4

216,0

450,0

13385

34 G 0,75

19

16,4

245,0

517,0

13386

37 G 0,75

19

16,4

260,0

541,0

13387

41 G 0,75

19

17,6

296,0

611,0

13388

42 G 0,75

19

17,6

302,0

621,0

13389

50 G 0,75

19

19,8

360,0

742,0

13390

61 G 0,75

19

20,9

439,0

853,0

13392

65 G 0,75

19

21,8

468,0

909,0

13393

2 x 1

18

5,7

19,2

63,0

13394

3 G 1

18

6,0

29,0

74,0

13395

3 x 1

18

6,0

29,0

74,0

13396

4 G 1

18

6,6

38,4

90,0

13397

4 x 1

18

6,6

38,4

90,0

13398

5 G 1

18

7,2

48,0

109,0

13399

7 G 1

18

8,6

67,0

151,0

13400

8 G 1

18

9,4

77,0

184,0

13401

10 G 1

18

10,4

96,0

224,0

13402

12 G 1

18

10,7

115,0

243,0

13403

16 G 1

18

12,0

154,0

314,0

13404

18 G 1

18

12,7

173,0

361,0

13405

20 G 1

18

13,5

192,0

387,0

13406

25 G 1

18

15,2

240,0

496,0

13407

34 G 1

18

17,4

326,0

670,0

13408

37 G 1

18

17,4

355,0

713,0

13409

41 G 1

18

18,9

394,0

784,0

13410

42 G 1

18

18,9

403,0

824,0

13411

50 G 1

18

21,0

480,0

952,0

13412

61 G 1

18

22,2

586,0

1140,0

13413

65 G 1

18

23,2

628,0

1201,0

13414

2 x 1,5

16

6,3

29,0

70,0

13415

3 G 1,5

16

6,6

43,0

94,0

13416

3 x 1,5

16

6,6

43,0

94,0

13417

4 G 1,5

16

7,2

58,0

112,0

13418

5 G 1,5

16

7,9

72,0

141,0

13419

7 G 1,5

16

9,5

101,0

191,0

13420

8 G 1,5

16

10,4

115,0

224,0

13421

10 G 1,5

16

11,3

144,0

282,0

13422

12 G 1,5

16

11,7

173,0

311,0

13423

16 G 1,5

16

13,3

230,0

392,0

13425

18 G 1,5

16

14,0

259,0

450,0

13426

20 G 1,5

16

14,9

288,0

497,0

13427

25 G 1,5

16

16,8

360,0

630,0

13428

34 G 1,5

16

19,4

490,0

842,0

13429

37 G 1,5

16

19,4

533,0

897,0

13430

50 G 1,5

16

23,4

720,0

1277,0

13431

61 G 1,5

16

24,8

878,0

1460,0

13432

65 G 1,5

16

25,8

936,0

1612,0

13433

2 x 2,5

14

7,6

48,0

118,0

13434

3 G 2,5

14

8,3

72,0

151,0

13435

4 G 2,5

14

9,1

96,0

181,0

13436

5 G 2,5

14

10,2

120,0

224,0

13437

7 G 2,5

14

12,1

168,0

316,0

13438

8 G 2,5

14

13,2

192,0

370,0

13439

10 G 2,5

14

14,6

240,0

451,0

13440

12 G 2,5

14

15,2

288,0

499,0

13441

16 G 2,5

14

16,8

384,0

720,0

13442

18 G 2,5

14

18,1

432,0

769,0

13443

20 G 2,5

14

19,0

480,0

911,0

13444

25 G 2,5

14

22,2

600,0

1047,0

13445

30 G 2,5

14

22,9

720,0

1280,0

13446

2 x 4

12

9,2

77,0

199,0

13447

3 G 4

12

9,9

115,0

247,0

13448

4 G 4

12

11,0

154,0

299,0

13449

5 G 4

12

12,1

192,0

369,0

13450

7 G 4

12

13,3

269,0

463,0

13451

8 G 4

12

15,9

307,0

601,0

13452

10 G 4

12

17,3

384,0

698,0

13453

12 G 4

12

18,3

461,0

790,0

13454

16 G 4

12

20,2

614,0

1130,0

13455

18 G 4

12

21,8

691,0

1280,0

13456

2 x 6

10

10,8

115,0

266,0

13457

3 G 6

10

11,7

173,0

360,0

13458

4 G 6

10

13,0

230,0

429,0

13459

5 G 6

10

14,5

288,0

529,0

13460

7 G 6

10

16,0

403,0

631,0

13461

2 x 10

8

14,0

192,0

440,0

13462

3 G 10

8

15,0

288,0

550,0

13463

4 G 10

8

16,8

384,0

708,0

13464

5 G 10

8

18,7

480,0

862,0

13465

7 G 10

8

20,6

672,0

1124,0

13466

2 x 16

6

16,5

307,0

642,0

13467

3 G 16

6

17,6

461,0

830,0

13468

4 G 16

6

19,7

641,0

1060,0

13469

5 G 16

6

21,9

768,0

1270,0

13470

7 G 16

6

24,4

1075,0

1794,0

13471

3 G 25

4

22,5

720,0

1190,0

13472

4 G 25

4

25,2

960,0

1594,0

13473

5 G 25

4

27,9

1200,0

2014,0

13474

3 G 35

2

26,3

1008,0

1590,0

13475

4 G 35

2

28,5

1344,0

2200,0

13476

5 G 35

2

31,2

1680,0

2693,0

13477

3 G 50

1

30,2

1440,0

2571,0

13478

4 G 50

1

34,0

1920,0

3087,0

13479

5 G 50

1

37,8

2400,0

3980,0

13480

3 G 70

2/0

37,0

2016,0

3207,0

13481

4 G 70

2/0

41,5

2688,0

4077,0

13482

5 G 70

2/0

46,2

3360,0

5501,0

13483

3 G 95

3/0

41,4

2736,0

4708,0

13484

4 G 95

3/0

46,2

3648,0

5590,0

13485

5 G 95

3/0

51,5

4560,0

6972,0

13486

3 G 120

4/0

45,7

3456,0

5515,0

13487

4 G 120

4/0

51,2

4608,0

7100,0

13488

3 G 150

300 kcmil

52,8

4320,0

6279,0

13489

4 G 150

300 kcmil

58,3

5760,0

7781,0