JZ-600 HMH-C

flexible control cable, halogen-free, extremely fire resistant,
oil resistant1), 0,6/1 kV, screened, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Halogen-free, flexible control cable,
    core construction adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
    and DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11
  • Temperature range
    flexing -15°C to +70°C
    fixed -40°C to +70°C
  • Nominal voltage
    U0/U 0.6/1 kV
  • Test voltage
    4000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free polymer
    compound type TI6 to
    DIN VDE 0207-363-7 / DIN EN 50363-7
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of halogen-free polymer
    compound type, TM7 to
    DIN VDE 0207-363-8 / DIN EN 50363-8
  • Sheath colour: black (RAL 9005)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • 1) We recommend you for critical
    applications a consultation
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-600 HMH
Application
Halogen-free, flame retardant cables are used as measuring and control cable in machine tools, conveyor belts, production lines as well as in plant installations, in heating and air-conditioning systems and steel production works. For fixed installation or flexible application, directed without forcing by casual, constantly recurring free movements and without tensile stress, for medium mechanical strain. This cable is suitable for the application in dry, damp and wet environments, outdoors (fixed installation) and for laying on plaster. The dense screening assures interference-free transmission of all signals and impulses.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

12850

3 G 0,5

8,8

45,0

150,0

20

12851

4 G 0,5

9,4

54,0

170,0

20

12852

5 G 0,5

10,2

66,0

199,0

20

12853

7 G 0,5

10,8

79,0

235,0

20

12854

12 G 0,5

14,3

137,0

320,0

20

12855

18 G 0,5

16,4

156,0

428,0

20

12856

25 G 0,5

19,3

250,0

503,0

20

12857

3 G 0,75

9,1

57,0

155,0

19

12858

4 G 0,75

9,9

63,0

190,0

19

12859

5 G 0,75

10,6

76,0

228,0

19

12860

7 G 0,75

11,5

100,0

323,0

19

12861

12 G 0,75

14,9

175,0

410,0

19

12862

18 G 0,75

17,2

240,0

560,0

19

12863

25 G 0,75

20,6

306,0

730,0

19

12864

3 G 1

9,8

64,0

163,0

18

12865

4 G 1

10,4

76,0

200,0

18

12866

5 G 1

11,4

89,0

239,0

18

12867

7 G 1

12,3

114,0

289,0

18

12868

12 G 1

15,9

186,0

464,0

18

12869

18 G 1

18,2

284,0

628,0

18

12870

25 G 1

22,0

387,0

855,0

18

12871

3 G 1,5

10,8

82,0

187,0

16

12872

4 G 1,5

11,5

99,0

240,0

16

12873

5 G 1,5

13,0

123,0

289,0

16

12874

7 G 1,5

14,2

148,0

383,0

16

12875

12 G 1,5

18,4

274,0

592,0

16

12876

18 G 1,5

21,3

386,0

806,0

16

12877

25 G 1,5

25,4

531,0

1241,0

16

12878

3 G 2,5

12,8

148,0

298,0

14

12879

4 G 2,5

13,8

169,0

345,0

14

12880

5 G 2,5

15,0

220,0

427,0

14

12881

7 G 2,5

16,3

284,0

561,0

14

12882

12 G 2,5

21,6

470,0

857,0

14

12883

18 G 2,5

25,2

572,0

1355,0

14

12884

25 G 2,5

30,0

740,0

1995,0

14

12885

3 G 4

14,6

178,0

391,0

12

12886

4 G 4

15,7

234,0

527,0

12

12887

5 G 4

17,2

284,0

700,0

12

12888

3 G 6

15,9

245,0

629,0

10

12889

4 G 6

17,4

316,0

731,0

10

12890

5 G 6

19,2

442,0

1105,0

10

12891

3 G 10

19,8

367,0

1125,0

8

12892

4 G 10

21,5

549,0

1345,0

8

12893

5 G 10

23,5

604,0

1635,0

8

12894

4 G 16

25,7

807,0

1395,0

6

12895

5 G 16

28,5

940,0

1870,0

6

12896

7 G 16

31,4

1345,0

2720,0

6

12897

3 G 25

28,2

920,0

2465,0

4

12898

4 G 25

31,3

1169,0

2750,0

4

12899

5 G 25

34,5

1420,0

3490,0

4

12900

3 G 35

31,2

1250,0

3230,0

2

12901

4 G 35

34,5

1680,0

4100,0

2

12902

5 G 35

38,0

2020,0

4950,0

2

12903

4 G 50

40,5

2370,0

5780,0

1

12904

4 G 70

46,0

3257,0

7480,0

2/0

12905

4 G 95

51,3

4060,0

10220,0

3/0

12906

4 G 120

56,4

5231,0

13750,0

4/0

12907

4 G 150

64,4

6794,0

15900,0

4/0