JB-750 HMH

flexible control cable, coloured cores, halogen-free, extremely fire resistant,
oil resistant1), meter marking

Logo Image
Produktfoto
Technical data
  • Halogen free flexible control cable,
    adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-3-11/
    DIN EN 50525-3-11
  • Temperature range
    flexing -15°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage U0/U 450/750 V
  • Test voltage 3000 V
  • Minimum bending radius
    flexing 12,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free polymer
    compound type TI6 to
    DIN VDE 0207-363-7 / DIN EN 50363-7
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free polymer
    compound type TM7 to
    DIN VDE 0207-363-8 / DIN EN 50363-8
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • 1) We recommend you for critcal
    applications a consultation
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JB-750 HMH-C
Application
Halogen-free, flame retardant cables are used as measuring and control cable in machine tools, conveyor belts, production lines as well as in plant installations, in air-conditioning and steel production works. For fixed installation or flexible application, directed without forcing by casual, not constantly recurring free movements and without tensile stress, for medium mechanical strain. This cable is suitable for the application in dry, damp and wet environments and also for laying on plaster.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

11965

3 G 1,5

7,8

43,0

110,0

16

11966

4 G 1,5

8,5

58,0

140,0

16

11967

5 G 1,5

9,6

72,0

181,0

16

11968

3 G 2,5

9,3

72,0

181,0

14

11969

4 G 2,5

10,2

96,0

223,0

14

11970

5 G 2,5

11,4

120,0

269,0

14

11971

3 G 4

11,3

115,0

238,0

12

11972

4 G 4

12,5

154,0

292,0

12

11973

5 G 4

13,9

192,0

357,0

12

11974

4 G 6

14,2

230,0

392,0

10

11975

5 G 6

15,8

288,0

501,0

10

11976

4 G 10

18,1

384,0

750,0

8

11977

5 G 10

20,1

480,0

916,0

8

11978

4 G 16

22,0

614,0

1037,0

6

11979

5 G 16

24,4

768,0

1280,0

6

11980

4 G 25

27,1

960,0

1504,0

4

11981

5 G 25

30,1

1200,0

1883,0

4

11982

4 G 35

29,9

1344,0

2057,0

2

11983

5 G 35

33,4

1680,0

2575,0

2

11984

4 G 50

35,5

1920,0

2808,0

1

11985

4 G 70

40,2

2688,0

3964,0

2/0

11986

4 G 95

46,0

3648,0

4951,0

3/0

11987

4 G 120

51,3

4608,0

6387,0

4/0