JZ-500 black

flexible, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV-resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-500-C black
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms and in open air. Must not be laid directly in soil or water. When screened for measurement, control and control line etc. in mechanical and plant engineering, machine tools, production lines and conveyor belts.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

10340

2 x 0,5

4,8

9,6

40,0

20

10341

3 G 0,5

5,1

14,4

46,0

20

11630

3 x 0,5

5,1

14,4

46,0

20

10342

4 G 0,5

5,5

19,0

56,0

20

11631

4 x 0,5

5,5

19,0

56,0

20

10343

5 G 0,5

6,2

24,0

65,0

20

11632

5 x 0,5

6,2

24,0

65,0

20

10344

7 G 0,5

6,7

33,6

80,0

20

11633

7 x 0,5

6,7

33,6

80,0

20

10345

12 G 0,5

9,0

58,0

135,0

20

11634

12 x 0,5

9,0

58,0

135,0

20

10346

18 G 0,5

10,7

86,0

196,0

20

10347

25 G 0,5

12,6

120,0

270,0

20

10348

2 x 0,75

5,3

14,4

46,0

19

10349

3 G 0,75

5,6

21,6

54,0

19

11635

3 x 0,75

5,6

21,6

54,0

19

10350

4 G 0,75

6,3

28,8

66,0

19

11636

4 x 0,75

6,3

28,8

66,0

19

10351

5 G 0,75

6,9

36,0

80,0

19

11637

5 x 0,75

6,9

36,0

80,0

19

10352

7 G 0,75

7,7

50,0

110,0

19

11638

7 x 0,75

7,7

50,0

110,0

19

10353

12 G 0,75

10,0

86,0

179,0

19

11639

12 x 0,75

10,0

86,0

179,0

19

10354

18 G 0,75

12,2

130,0

257,0

19

10355

25 G 0,75

14,3

180,0

365,0

19

10356

2 x 1

5,6

19,2

60,0

18

10357

3 G 1

6,1

29,0

72,0

18

11640

3 x 1

6,1

29,0

72,0

18

10358

4 G 1

6,6

38,4

86,0

18

11641

4 x 1

6,6

38,4

86,0

18

10359

5 G 1

7,5

48,0

104,0

18

11642

5 x 1

7,5

48,0

104,0

18

10360

7 G 1

8,1

67,0

141,0

18

11643

7 x 1

8,1

67,0

141,0

18

10361

12 G 1

10,8

115,0

230,0

18

11644

12 x 1

10,8

115,0

230,0

18

10362

18 G 1

12,9

173,0

343,0

18

10363

25 G 1

15,4

240,0

485,0

18

10543

34 G 1

17,9

326,0

690,0

18

10364

2 x 1,5

6,4

29,0

70,0

16

10365

3 G 1,5

6,8

43,0

90,0

16

11645

3 x 1,5

6,8

43,0

90,0

16

10366

4 G 1,5

7,6

58,0

109,0

16

11646

4 x 1,5

7,6

58,0

109,0

16

10367

5 G 1,5

8,3

72,0

131,0

16

11647

5 x 1,5

8,3

72,0

131,0

16

10368

7 G 1,5

9,2

101,0

184,0

16

11648

7 x 1,5

9,2

101,0

184,0

16

10369

12 G 1,5

12,2

173,0

309,0

16

11649

12 x 1,5

12,2

173,0

309,0

16

10370

18 G 1,5

14,8

259,0

440,0

16

10371

25 G 1,5

17,6

360,0

620,0

16

10372

2 x 2,5

7,8

48,0

112,0

14

10373

3 G 2,5

8,3

72,0

148,0

14

11650

3 x 2,5

8,3

72,0

148,0

14

10374

4 G 2,5

9,2

96,0

178,0

14

11651

4 x 2,5

9,2

96,0

178,0

14

10375

5 G 2,5

10,1

120,0

221,0

14

11652

5 x 2,5

10,1

120,0

221,0

14

10376

7 G 2,5

11,2

168,0

306,0

14

11653

7 x 2,5

11,2

168,0

306,0

14

10377

12 G 2,5

15,1

288,0

498,0

14

11654

12 x 2,5

15,1

288,0

498,0

14

10378

18 G 2,5

18,2

432,0

764,0

14

10379

25 G 2,5

21,6

600,0

1044,0

14

10380

4 G 4

10,8

154,0

295,0

12

10381

5 G 4

12,1

192,0

361,0

12

10382

4 G 6

13,2

230,0

424,0

10

10383

5 G 6

14,7

288,0

525,0

10

10384

4 G 10

16,4

384,0

701,0

8

10388

5 G 10

18,3

480,0

909,0

8

10385

4 G 16

20,4

614,0

1035,0

6

10386

4 G 25

25,1

960,0

1582,0

4

10387

4 G 35

27,9

1344,0

2105,0

2