TOPFLEX®-EMV-UV-3 PLUS 2XSLCH-J

for power supply connections to frequency converters, halogen-free, double screened,
higher current carrying capacity, 0,6/1 kV, meter marking

Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters adapted to
    DIN VDE 0250
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    U0/U 600/1000 V
  • Max. permissible operating voltage
    A.C. and 3-phase 700/1200 V
    DC operation 900/1800 V
  • Test voltage
    4000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Coupling resistance
    acc. to different cross sections
    max. 250 Ohm/km
  • Minimum bending radius
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of cross-linked
    polyethylene (XLPE)
  • Core identification BK, BN, GY
  • GN-YE conductor (divided into 3)
  • 3+3 core design
  • Cores stranded in concentric layers
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
        approx. 85% coverage
  • Outer sheath special polyolefin compound
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Halogen-free
  • Low mutual capacitance
  • Low coupling resistance for high
    electromagnetic compatibility
  • Due to the optimal screening an
    interference-free operation of frequency
    converters is obtained
  • The 3 PLUS-construction of motor power
    supply cables features a symmetrical 3-core
    design, improved in terms of EMC
    characteristics comparing favorably with a
    4-core version. The protective conductor
    PE, divided into 3 is uniformly stranded in
    the interstices. This enables an extremely
    concentric structure
  • The minimum cross section of
    0,75 mm² meets the requirements
    of DIN EN 60204 part 1
  • This screened motor supply cable with
    low mutual capacitance of the single cores
    because of the special XLPE core insulation
    and low screen capacitance enable a low-loss
    transmission of the power compared to
    PE-sheathed connecting cables
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875-11
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298-4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
As a supply and connecting cable for medium mechanical stresses in fixed installations and forced movements in dry, moist and wet environments. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PE insulated power distribution cables. Used in the automobile industry, food industry, environmental engineering, packaging industry, toolmaking machinery, handling equipment, for SIMOVERT drivers, they are particularly suitable for use with industrial pumps, ventilators, conveyor belts and air-conditioning installations and similar applications. Installation in hazardous areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

24536

3 x 1,5 + 3 G 0,25

9,2

23

86,0

140,0

16

24537

3 x 2,5 + 3 G 0,5

10,8

18

210

32

144,0

220,0

14

24538

3 x 4 + 3 G 0,75

12,3

11

210

42

224,0

323,0

10

24539

3 x 6 + 3 G 1,0

14,0

6

150

54

298,0

420,0

10

24540

3 x 10 + 3 G 1,5

17,6

7

180

75

491,0

615,0

10

24541

3 x 16 + 3 G 2,5

20,4

9

190

100

723,0

819,0

6

24542

3 x 25 + 3 G 4,0

23,2

4

95

127

1138,0

1325,0

10

24543

3 x 35 + 3 G 6,0

26,1

3

85

158

1535,0

1718,0

2

24544

3 x 50 + 3 G 10,0

30,8

2

40

192

2208,0

2399,0

2

24545

3 x 70 + 3 G 10,0

34,2

2

45

246

2871,0

3056,0

2/0

24546

3 x 95 + 3 G 16,0

37,8

1

50

298

3953,0

4162,0

3/0

24583

3 x 120 + 3 G 16,0

42,6

346

4836,0

5075,0

4/0

24584

3 x 150 + 3 G 25,0

47,5

399

5412,0

6128,0

300 kcmil

24585

3 x 185 + 3 G 35,0

53,4

456

6969,0

7189,0

350 kcmil

24586

3 x 240 + 3 G 42,5

58,7

538

8540,0

9540,0

350 kcmil