TOPFLEX®-EMV-UV-3 PLUS 2YSLCYK-J UL/CSA

Motor supply cable 1000 V, for power supply connections to frequency converters,
double screened, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special motor power supply cable for
    frequency converters to Style 2570
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL 1000 V
  • Test voltage
    4000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Coupling resistance
    acc. to different cross section
    max. 250 Ohm/km
  • Minimum bending radius
    fixed installation for outer Ø:
    up to 12 mm: 5x cable Ø
    > 12-20 mm: 7,5x cable Ø
    > 20 mm: 10x cable Ø
    free-movement for outer Ø:
    up to 12 mm: 10x cable Ø
    > 12-20 mm: 15x cable Ø
    > 20 mm: 20x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of polyethylene (PE)
  • Core identification BK, BN, GY
  • GN-YE conductor (divided into 3)
  • Cores stranded in concentric layers
  • 3+3 core design
  • 1. Screen with special aluminium film
    2. Tinned copper braided screen,
        approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Low mutual capacitance
  • Low coupling resistance for high
    electromagnetic compatibility
  • Due to the optimal screening an
    interference-free operation of frequency
    converters is obtained
  • The 3 Plus-construction of motor power
    supply cables features a symmetrical
    3-core design, improved in terms of EMC
    characteristics comparing favorably with a
    4-core version. The protective conductor PE,
    divided into 3 is uniformly stranded in the
    interstices. This enables an extremely
    concentric structure
  • The minimum cross section of 0,75 mm²
    meets the requirements of
    DIN EN 60204-1
  • uv-resistant
  • Outdoor application
  • This screened motor supply cable with low
    mutual capacitance of the single cores
    because of the special PE core insulation
    and low screen capacitance enable a
    low-loss transmission of the power
    compared to PVC-sheathed connecting
    cables
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Meets EMC requirements acc. to
    EN 55011 and DIN VDE 0875-11
Note
  • **) The current carrying capacity for
    permanent operation at ambient temperature
    of 30°C. For deviating ambient temperatures
    the conversion factors should be used and
    for further see the indication in
    DIN VDE 0298-4.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
It is used as a connection and connecting cable under average mechanical stress for fixed installation and sometimes for free movement in dry, moist and wet rooms and outside. It is used in the automotive industry, food processing industry, transfer streets, packaging industry, machine tools, handling equipment, in the industry it is used for pumps, fans, transport belts and in air condition systems, etc. Used in explosion proof areas.
EMC = Electromagnetic compatibility
The screen must be connected at both ends and ensure large-area contact over the entire cable circumference for compliance with the functional interference requirements of EN 55011.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Coupling resistance

Power ratings **)

with 3 loaded cores

in Amperes

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

at 1 MHz

Ohm/km

at 30 MHz

Ohm/km

22193

3 x 1,5 + 3 G 0,25

10,0

18

86,0

140,0

16

22194

3 x 2,5 + 3 G 0,5

11,4

18

210

26

144,0

220,0

14

22195

3 x 4 + 3 G 0,75

13,0

11

210

34

224,0

323,0

12

22196

3 x 6 + 3 G 1,0

15,0

6

150

44

298,0

420,0

10

22197

3 x 10 + 3 G 1,5

18,4

7

180

61

491,0

615,0

8

22198

3 x 16 + 3 G 2,5

21,0

9

190

82

723,0

819,0

6

22199

3 x 25 + 3 G 4,0

25,3

4

95

108

1138,0

1325,0

4

22223

3 x 35 + 3 G 6,0

27,8

3

85

135

1535,0

1718,0

2

22224

3 x 50 + 3 G 10,0

32,6

2

40

168

2208,0

2399,0

1

22225

3 x 70 + 3 G 10,0

38,1

2

45

207

2871,0

3056,0

2/0

22226

3 x 95 + 3 G 16,0

41,0

1

50

250

3953,0

4162,0

3/0

22227

3 x 120 + 3 G 16,0

46,4

292

4836,0

5075,0

4/0

22228

3 x 150 + 3 G 25,0

53,5

335

5412,0

6128,0

300 kcmil

22229

3 x 185 + 3 G 35,0

59,5

382

6969,0

7189,0

350 kcmil

22230

3 x 240 + 3 G 42,5

65,1

8540,0

9540,0

500 kcmil