Pre-assembled servo motor cables for fixed laying

Base line for use on SEW drive systems

Logo Image Logo Image Logo Image
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 9x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    50.000 for ≥ 20x cable Ø
  • Operating voltage
    power supply cores 600/1000 V
  • Test voltage power cores 4 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Brake motor cablePower supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.5
  • high quality PP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Brake cores
  • Copper conductors, bare
  • High quality PP core insulation
  • Core identification black, white
  • Shielding aluminium/polyester foil,
    screened with tin-plated copper wires
Motor cablePower supply cores
  • Bare copper, acc. to IEC 60228 cl.6
  • Core Insulation PVC
  • Core identification U/L1/C/L+
  • GN-YE conductor
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.

DESINA® (ISO 23570)

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Data sheet



Part no.

motor cable 1995502 PVC 4x1,5


motor cable 05904552 PVC 4x2,5


motor cable 13324853 PVC 4x1,5+2x1


motor cable 13332139 PVC 4x2,5+2x1