Pre-assembled with M12
- M12 plug straight or angled, pre-assembled on one side, 3-pin, 4-pin and 5-pin
- M12 socket straight or angled, pre-assembled on one side 3-pin, 4-pin and 5-pin
- M12 socket straight or angled with LED, pre-assembled on one side 3-pin,4-pin and 5-pin
- M12 plug or socket, straight or angled, pre-assembled on one side 4-pin + PE
- M12 socket straight or angled with LED, pre-assembled on one side 4-pin +PE
- M12 plug straight and socket straight, pre-assembled on both sides 3-pin, 4-pin and 5-pin
- M12 plug straight and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin
- M12 plug angled and socket angled, pre-assembled on both sides 3-pin, 4-pin and 5-pin
- M12 plug straight and socket angled with LED, pre-assembled on both sides 3-pin, 4-pin and 5-pin
- M12 plug and socket, pre-assembled on both sides 4-pin + PE
- M12 plug and socket with LED, pre-assembled on both sides 4-pin + PE
- M12 plug straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin
- M12 socket straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin
- M12 plug and socket, screened pre-assembled on both sides 3-pin, 4-pin and 5-pin
- Twin cables M12 to M12