Cables and Wires for Shipbuilding and Offshore Platforms

Power and data cables that withstand the challenges of operating equipment built for marine use.

HELUKABEL® offers shipwiring and marine cables with approvals from ABS, Germanischer Lloyd (GL), Lloyds Register of Shipping, Verband Deutscher Elektrotechniker (VDE), USSR Register of Shipping, Det Norske Veritas (DNV), the Bureau Veritas, UL and CSA. The range of cables available covers power and data transmission, with some cables approved for use in cable tracks. Our range of products are used by multiple facets of the commercial marine market, including:

  • Ship Builders
  • Drilling Companies
  • Ship Owners
  • OEM Companies
  • Shipyards
  • Marine Installers
  • Platforms

Many of our shipwiring and marine cables can be delivered within a short time frame directly from stock. Corresponding cable production or company certification paperwork is available upon request.

Find out more in our online product catalog or call +44 (0)151 345 0808 or email us: info@helukabel.co.uk .

Below you will find examples of cables and wires for Shipbuilding and Offshore Platforms:

SHIPFLEX 512

HELUKABEL® SHIPFLEX 512 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 330

HELUKABEL® SHIPFLEX 330 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two-line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 340

HELUKABEL® SHIPFLEX 340 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 Single is a new developed and successfully tested non screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 109

HELUKABEL® SHIPFLEX 109 is a new developed and successfully tested special drag chain cable with overall screening which meets the requirements of the strict standards for application in offshore-areas. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 113

HELUKABEL® SHIPFLEX 113 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


SHIPFLEX 121

HELUKABEL® SHIPFLEX 121 is a new developed and successfully tested screened special drag chain cable which meets the requirements of the strict standards for application in offshore-areas. This kind of cable combines the feeding cores with the control cores. For this two - line standard there is a Lloyds Register Approval. The outer sheath insulation of non-adhesive Polyurethan allows the application in extremely oily and rough environmental conditions.


Ships Power Cables MGSGO

Halogen-free power cables for marine craft are used for permanent installation on ships in all rooms and open decks as control and power cables.


Light Marine Power Cables XLFMKK

For fixed installation on marine craft above and below deck.


Marine Power Cables LMGSGO

For fixed installation on marine craft above and below deck.


Ships Wiring Cables-SY single cores

A connection and a connection cable for measuring and control devices for communication systems , production lines , conveyor systems for fixed and variable connection in humid, wet and dry areas. These PVC single cores are also suitable for use in ship building.


Ships Wiring Cables-SY stranded type

Ideally suited for for fixed installation but also for the variable use of manufacturing lines, machine tools , conveyor systems and robotic assembly lines. A line that can also be used in shipbuilding. The??galvanized steel braid protects against mechanical stress and simultaneously effective against electrical interference.