Solderless terminals

insulated

Produktfoto
Description

Insulated squeeze snap-on connection

Description

Insulated squeeze snap-on connection for cross sections of 0.5 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

blade terminal

Part no.

Type

Colour

Cross-section

mm²

Flat plug size

mm

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

98700

RA 29 M

red

0,5 - 1,5

flat, 2.8 x 0.5 mm

Plug

100

o. r.

o. r.

o. r.

98701

RA 28 M

red

0,5 - 1,5

flat, 2.8 x 0.8 mm

Plug

100

o. r.

o. r.

o. r.

98584

RA 48 M

red

0,5 - 1,5

flat, 4.8 x 0.8 mm

Plug

100

o. r.

o. r.

o. r.

98577

RA 49 M

red

0,5 - 1,5

flat, 4.8 x 0.5 mm

Plug

100

o. r.

o. r.

o. r.

91437

RA 63 M

red

0,5 - 1,5

flat, 6.3 x 0.8 mm

Plug

100

o. r.

o. r.

o. r.

98599

RB 48 M

blue

1,5 - 2,5

flat, 4.8 x 0.8 mm

Plug

100

o. r.

o. r.

o. r.

98598

RB 49 M

blue

1,5 - 2,5

</