KVA-XXL-MS-E

EMC cable gland

Logo Image
Produktfoto
Properties
  • Large-area cable sealing
  • Easy to assemble
  • Large clamping range
Description

KVA-XXL-MS-E

Description

EMC and sealing cable gland made of brass for particularly large cable diameters.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Outer Ø

Shielding

from / up to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

98257

M63 x 1,5

40,0 - 45,0

36,0 - 41,0

10,0

65

1

o. r.

o. r.

o. r.

96560

M63 x 1,5

45,0 - 51,0

36,0 - 45,0

10,0

70

1

o. r.

o. r.

o. r.

94218

M63 x 1,5

45,0 - 51,0

40,0 - 48,0

10,0

70

1

o. r.

o. r.

o. r.

98725

M63 x 1,5

51,0 - 55,0

40,0 - 48,0

10,0

80

1

o. r.

o. r.

o. r.

94189

M72 x 2,0

40,0 - 45,0

36,0 - 41,0

15,0

70

1

o. r.

o. r.

o. r.